카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2470.30. .1 - Spring plunger, maintenance-free, standard spring force, VDI 3004, Colour marking: yellow
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring plungers
with spring loaded pins
with external hexagon
Standard spring force
Powered by
CAD모델 선택
{fibro/normalien/f/f09/f09_01/f09_01_03/f09_01_03_01/2470_30_1.prj},{NB=2470.30.015.060.1},{DOC=2470_30_pdf},{D1=6.000},{D4=13.400},{M=0},{L1=60.000},{L3=35.000},{HUBMAX=15.000},{R=2.000},{F1=10.000},{F2=40.000},{MN=16.000},{W=25},{ZTC=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Bolt diameter
[mm]
D4
[mm]
L1
Length
[mm]
L3
[mm]
HUBMAX
Stroke max.
[mm]
R
Spring rate
[N/mm]
F1
Initial spring force
[N]
F2
Final spring force
[N]
MN
[mm]
W
α
[°]
ZTC
Customs tariff number
ⁿ/ₐ
2470.30.010.060.1
2470.30.010.060.1
6.000
13.400
60.000
35.000
10.000
0.950
3.800
13.300
16.000
25
73181900
2470.30.015.060.1
2470.30.015.060.1
6.000
13.400
60.000
35.000
15.000
2.000
10.000
40.000
16.000
25
73181900
2470.30.020.080.1
2470.30.020.080.1
6.000
13.400
80.000
35.000
20.000
1.380
6.900
34.500
16.000
25
73181900
2470.30.030.080.1
2470.30.030.080.1
6.000
13.400
80.000
35.000
30.000
1.300
6.500
45.500
16.000
25
73181900
2470.30.030.120.1
2470.30.030.120.1
6.000
13.400
120.000
35.000
30.000
0.730
18.000
40.000
16.000
25
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D