您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
245L Hub City Models - 240 Series
Hub City
Worm Gear Drives
Single Reduction
Serie 240
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/single_reduct_wgd/series240/245l_asmtab.prj},{NB=0220-07149},{MN=245L},{RATIO=5/1},{STYLE=A},{GT=WR},{FS=56C},{OD=1},{PT=Right Angle},{PL=PAG Lubed PowerCube Worm Gear Drive },{IT=Motor Frame},{OT=Hollow Bore},{CD=2.3760},{A=3.375},{B=2.0620},{C=4.380},{D=2.500},{E=6.938},{S=5.93},{T=2.965},{AA=5.0},{BB=2.5},{CC=2.875},{DD=1.4375},{EE=3/8 NC},{FF=0.7},{GG=0.70},{WTL=34},{PPATH=parts/245l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
CD
C.D.
[Inch]
A
[Inch]
B
[Inch]
D
[Inch]
E
[Inch]
H
[Inch]
I
[Inch]
J
J Keyway
ⁿ/ₐ
K
[Inch]
L
L Pilot Dia
[Inch]
M
[Inch]
N
[Inch]
O
[Inch]
P
Push
ⁿ/ₐ
R
[Inch]
S
[Inch]
T
[Inch]
AA
[Inch]
BB
[Inch]
CC
[Inch]
DD
[Inch]
EE
[Inch]
FF
[Inch]
GG
[Inch]
WTL
Wt.
[Lbs.]
X
X Keyway
ⁿ/ₐ
KF
Key Furnished
ⁿ/ₐ
Y
ⁿ/ₐ
0220-07149
0220-07149
245L
WR
245L 5/1 A WR 56C 1.000
Right Angle
PAG Lubed PowerCube Worm ...
Motor Frame
0.625
Hollow Bore
2.3760
3.375
2.0620
2.500
6.938
2.27
4.875
3/16 X 3/32
5.875
4.502
0.6250
5.500
0.406
SLOTS
0.280
5.93
2.965
5.0
2.5
2.875
1.4375
3/8 NC
0.7
0.70
34
1/4 x 1/8
1/4 Sq.
5/16 NC X 5/16 LG
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D