카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
244.xx.3.xxx.11 - Spring- and spacer unit for compression spring, low installation space, with spacer sleeve
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring and spacer units
Spring and spacer unit
Powered by
CAD모델 선택
{fibro/normalien/f/f06/f06_02/244_xx_3_11_asmtab.prj},{NB=244.25.3.027.11},{DOC=244_xx_3_xxx_11_pdf},{FD=25.000},{D1=12.000},{S=1.800},{H=27},{D2=M8},{D3=18.000},{D4=20.000},{D5=25.000},{S1=3.000},{S2=4.000},{M=8.000},{FEKL=12.900},{HSD1=6.400},{HSD2=17.000},{ZSL1=40.000},{PPATH=244_xx_3_11_asmsbl.prj},{GEW244122=0.138},{GEW244132=0.035},{GEW2447=0.012},{GEW24410=0.005},{GEW24411=0.028},{ZTC=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
FD
Spring diameter
[mm]
D1
[mm]
S
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
S1
[mm]
S2
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
244.20.3.027.11
244.20.3.027.11
20.000
10.000
1.800
M6
18.000
20.000
25.000
3.000
4.000
0.184
73181900
244.25.3.027.11
244.25.3.027.11
25.000
12.000
1.800
M8
18.000
20.000
25.000
3.000
4.000
0.278
73181900
244.32.3.027.11
244.32.3.027.11
32.000
16.000
2.500
M10
30.000
32.000
38.000
4.000
5.000
0.452
73181900
244.40.3.027.11
244.40.3.027.11
40.000
20.000
3.500
M12
30.000
32.000
38.000
4.000
5.000
0.613
73181900
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D