카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
244.18. - Feder-und Distanzeinheit mit Senkkopfschraube
FIBRO
Standard Parts for Stamping and Punching Dies
Springs
Spring and spacer units
Fit and spacer units
244.16./18. Spring and spacer unit
Powered by
CAD모델 선택
{fibro/normalien/f/f06/f06_03/f06_03_01/244_18.prj},{NB=244.18.150.055.080},{DOC=244_18_pdf},{D1=15.000},{L1=55.000},{L2=80.000},{DK=20.000},{D2=M10},{MN=10.000},{D3=23.000},{H1=10.000},{S=8.000},{T=6.000},{DS=20.400},{M=56.000},{ZTC=73181588}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Nominal diameter
[mm]
L1
Length
[mm]
L2
Screw length
[mm]
D2
Male thread
[mm]
D3
[mm]
H1
[mm]
GEW
Weight
[kg]
DS
[mm]
M
[Nm]
ZTC
Customs tariff number
ⁿ/ₐ
244.18.100.020.035
244.18.100.020.035
10.000
20.000
35.000
M6
15.000
6.000
0.023
12.400
12.000
73181588
244.18.100.025.040
244.18.100.025.040
10.000
25.000
40.000
M6
15.000
6.000
0.026
12.400
12.000
73181588
244.18.100.030.045
244.18.100.030.045
10.000
30.000
45.000
M6
15.000
6.000
0.029
12.400
12.000
73181588
244.18.100.035.050
244.18.100.035.050
10.000
35.000
50.000
M6
15.000
6.000
0.032
12.400
12.000
73181588
244.18.100.040.055
244.18.100.040.055
10.000
40.000
55.000
M6
15.000
6.000
0.035
12.400
12.000
73181588
244.18.100.045.060
244.18.100.045.060
10.000
45.000
60.000
M6
15.000
6.000
0.038
12.400
12.000
73181588
244.18.100.050.065
244.18.100.050.065
10.000
50.000
65.000
M6
15.000
6.000
0.041
12.400
12.000
73181588
244.18.125.025.045
244.18.125.025.045
12.500
25.000
45.000
M8
19.000
8.000
0.047
16.400
28.000
73181588
244.18.125.030.050
244.18.125.030.050
12.500
30.000
50.000
M8
19.000
8.000
0.051
16.400
28.000
73181588
244.18.125.035.055
244.18.125.035.055
12.500
35.000
55.000
M8
19.000
8.000
0.056
16.400
28.000
73181588
244.18.125.040.060
244.18.125.040.060
12.500
40.000
60.000
M8
19.000
8.000
0.061
16.400
28.000
73181588
244.18.125.045.070
244.18.125.045.070
12.500
45.000
70.000
M8
19.000
8.000
0.068
16.400
28.000
73181588
244.18.125.050.070
244.18.125.050.070
12.500
50.000
70.000
M8
19.000
8.000
0.071
16.400
28.000
73181588
244.18.125.055.080
244.18.125.055.080
12.500
55.000
80.000
M8
19.000
8.000
0.077
16.400
28.000
73181588
244.18.125.060.080
244.18.125.060.080
12.500
60.000
80.000
M8
19.000
8.000
0.080
16.400
28.000
73181588
244.18.125.070.090
244.18.125.070.090
12.500
70.000
90.000
M8
19.000
8.000
0.090
16.400
28.000
73181588
244.18.125.080.100
244.18.125.080.100
12.500
80.000
100.000
M8
19.000
8.000
0.100
16.400
28.000
73181588
244.18.150.030.055
244.18.150.030.055
15.000
30.000
55.000
M10
23.000
10.000
0.083
20.400
56.000
73181588
244.18.150.035.060
244.18.150.035.060
15.000
35.000
60.000
M10
23.000
10.000
0.090
20.400
56.000
73181588
244.18.150.040.065
244.18.150.040.065
15.000
40.000
65.000
M10
23.000
10.000
0.097
20.400
56.000
73181588
244.18.150.045.070
244.18.150.045.070
15.000
45.000
70.000
M10
23.000
10.000
0.104
20.400
56.000
73181588
244.18.150.050.080
244.18.150.050.080
15.000
50.000
80.000
M10
23.000
10.000
0.114
20.400
56.000
73181588
244.18.150.055.080
244.18.150.055.080
15.000
55.000
80.000
M10
23.000
10.000
0.118
20.400
56.000
73181588
244.18.150.060.090
244.18.150.060.090
15.000
60.000
90.000
M10
23.000
10.000
0.128
20.400
56.000
73181588
244.18.150.070.100
244.18.150.070.100
15.000
70.000
100.000
M10
23.000
10.000
0.142
20.400
56.000
73181588
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D