您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23470. - Screw Jacks, Holders, Caps
Halder
Standard Parts
Clamping Elements
EH 23470. Screw Jacks, Holders, Caps
Powered by
CAD模型選擇
{halder/normalien/spannelemente/eh_2347/eh_2347_asy.prj},{NB=EH 23470.0007 Schraubbock + 23470.0250 Halter (700)},{BESTNR=23470.0007},{BESTNRX=2347.007},{AUS=Schraubboecke},{OPTION1=1},{OPTION2=0},{L=70},{L2=70},{L1=50},{D1=50},{D2=50},{D3=30},{D3KDM=28.733},{D3KDM2=28.917},{D4=12},{D4NDM=11.188},{T=60},{G=650},{L3=12.5},{R=1.5},{L4=37.5},{OPTIN1=1,'mit Halter',0,'ohne Halter'},{OPT1=0,'-',1,'Prismenaufsatz',2,'Kugelaufsatz',3,'Zentrierplatte',4,'Pendelaufsatz'},{H1=2.000},{P1=1.000},{PPATH=eh_2347_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
BESTNR1
Ref. No. / Holder
ⁿ/ₐ
BESTNR2
Ref. No. / Caps
ⁿ/ₐ
L2
clamping height max.
[mm]
L1
clamping height min.
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
T
carrying force
[kN]
G
weight
[g]
EH 23470.0005 Screw Jack ...
23470.0005
23470.0232
-
50
38
31
32
20
0
15
190
EH 23470.0006 Screw Jack ...
23470.0006
23470.0250
-
52
42
50
50
30
12
60
550
EH 23470.0007 Screw Jack ...
23470.0007
23470.0250
-
70
50
50
50
30
12
60
650
EH 23470.0010 Screw Jack ...
23470.0010
23470.0250
-
100
70
50
50
30
12
60
900
EH 23470.0014 Screw Jack ...
23470.0014
23470.0270
-
140
100
68
65
40
12
100
2700
EH 23470.0021 Screw Jack
23470.0021
-
-
210
140
80
70
50
12
170
4600
EH 23470.0030 Screw Jack
23470.0030
-
-
300
190
100
80
65
12
350
9700
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D