Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23358 - Keyless locking couplings, Form F short version with axial ring
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Clamping sets (shaft-hub)
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/spannsaetze_welle-nabe/23358.prj},{NB=23358-4065},{D=40},{D1=65},{D2=74},{B=34},{L1=17},{L2=23},{L3=28},{F=940},{M=46},{PW=185},{PN=110},{MS=17},{GEW=0.4114},{EAN=4059495305165},{NDM=6.000},{TYP=3.000},{SW=5.000},{XA=1.300},{XB=20.000},{XC=10.000},{XD=10.300},{XE=3.000},{XF=5.000},{XG=27.700},{XH=45.200},{XI=26.700},{XJ=42.500},{XK=5.000},{XL=42.400},{XM=0.700},{XN=26.500},{XO=0.000},{XP=2.000},{XQ=2.000},{XR=8},{XV=4.500},{BEST=23358-4065},{SA=8 x M6},{BS=Infotext},{INFO=Info},{INFO1=Info},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
B
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[Nm]
F
Torque M Nm transmissible at tightening torque MS
[Nm]
M
Axial force F transmissible at tightening torque MS
[kN]
PW
Surface pressure on shaft P
[N/mm²]
PN
Surface pressure on hub P
[N/mm²]
SA
number of clamping screws
ⁿ/ₐ
MS
Clamping screws tighening torque MS
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23358-1947
23358-1947
19
47
56
34
17
23
28
270
28
215
95
5 x M6
17
0.2906
Yes
84879000
4059495305066
31.12.2099
98% Warenverfügbarkeit. N...
23358-2047
23358-2047
20
47
56
34
17
23
28
280
28
215
95
5 x M6
17
0.2853
Yes
84879000
4059495305073
31.12.2099
98% Warenverfügbarkeit. N...
23358-2247
23358-2247
22
47
56
34
17
23
28
310
28
195
95
5 x M6
17
0.2708
Yes
84879000
4059495305080
31.12.2099
98% Warenverfügbarkeit. N...
23358-2450
23358-2450
24
50
59
34
17
23
28
400
32
215
105
6 x M6
17
0.3029
Yes
84879000
4059495305097
31.12.2099
98% Warenverfügbarkeit. N...
23358-2550
23358-2550
25
50
59
34
17
23
28
440
34
210
105
6 x M6
17
0.2961
Yes
84879000
4059495305103
31.12.2099
98% Warenverfügbarkeit. N...
23358-2855
23358-2855
28
55
64
34
17
23
28
490
34
195
100
6 x M6
17
0.3502
Yes
84879000
4059495305110
31.12.2099
98% Warenverfügbarkeit. N...
23358-3055
23358-3055
30
55
64
34
17
23
28
530
34
185
100
6 x M6
17
0.3336
Yes
84879000
4059495305127
31.12.2099
98% Warenverfügbarkeit. N...
23358-3260
23358-3260
32
60
69
34
17
23
28
750
46
210
110
8 x M6
17
0.4023
Yes
84879000
4059495305134
31.12.2099
98% Warenverfügbarkeit. N...
23358-3560
23358-3560
35
60
69
34
17
23
28
820
46
185
110
8 x M6
17
0.3727
Yes
84879000
4059495305141
31.12.2099
98% Warenverfügbarkeit. N...
23358-3865
23358-3865
38
65
74
34
17
23
28
890
46
190
110
8 x M6
17
0.4331
Yes
84879000
4059495305158
31.12.2099
98% Warenverfügbarkeit. N...
23358-4065
23358-4065
40
65
74
34
17
23
28
940
46
185
110
8 x M6
17
0.4114
Yes
84879000
4059495305165
31.12.2099
98% Warenverfügbarkeit. N...
23358-4275
23358-4275
42
75
84
41
20
27
33
1600
70
240
130
7 x M8
41
0.7302
Yes
84879000
4059495305172
31.12.2099
98% Warenverfügbarkeit. N...
23358-4575
23358-4575
45
75
84
41
20
27
33
1720
70
225
130
7 x M8
41
0.6833
Yes
84879000
4059495305189
31.12.2099
98% Warenverfügbarkeit. N...
23358-4880
23358-4880
48
80
89
41
20
27
33
1740
70
234
130
7 x M8
41
0.7765
Yes
84879000
4059495305196
31.12.2099
98% Warenverfügbarkeit. N...
23358-5080
23358-5080
50
80
89
41
20
27
33
1890
74
205
125
7 x M8
41
0.7461
Yes
84879000
4059495305202
31.12.2099
98% Warenverfügbarkeit. N...
23358-5585
23358-5585
55
85
94
41
20
27
33
2400
76
210
130
8 x M8
41
0.7991
Yes
84879000
4059495305219
31.12.2099
98% Warenverfügbarkeit. N...
23358-6090
23358-6090
60
90
99
41
20
27
33
2650
76
185
120
8 x M8
41
0.8513
Yes
84879000
4059495305226
31.12.2099
98% Warenverfügbarkeit. N...
23358-6595
23358-6595
65
95
104
41
20
27
33
3190
80
195
130
9 x M8
41
0.9112
Yes
84879000
4059495305233
31.12.2099
98% Warenverfügbarkeit. N...
23358-70110
23358-70110
70
110
119
50
24
32
40
4910
130
215
135
8 x M10
83
1.6180
Yes
84879000
4059495305240
31.12.2099
98% Warenverfügbarkeit. N...
23358-75115
23358-75115
75
115
124
50
24
32
40
5150
130
195
125
8 x M10
83
1.7150
Yes
84879000
4059495305257
31.12.2099
98% Warenverfügbarkeit. N...
23358-80120
23358-80120
80
120
129
50
24
32
40
5490
130
185
120
8 x M10
83
1.8060
Yes
84879000
4059495305264
31.12.2099
98% Warenverfügbarkeit. N...
23358-85125
23358-85125
85
125
134
50
24
32
40
6620
140
195
130
9 x M10
83
1.9100
Yes
84879000
4059495305271
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D