카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2206-1671/1000-851 - Ground conductor disconnect terminal block, with test option, with orange disconnect link, with push-button, 230 V, 6 mm², Push-in CAGE CLAMP®
WAGO
PG 36 - TOPJOB S Terminal Blocks with Push-button
Series 2206
Powered by
CAD모델 선택
{wago/pg36/serie2206/2206-1671_0851_0999-0962.prj},{NB=2206-1671/1000-851_HI},{BESTNR=2206-1671/1000-851},{BEZEICHNUNG=Erdleiter-Trennklemme, 6 mm², 30 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{QUERSCHNITT1=0.5 - 10},{QUERSCHNITT2=20 - 8},{ABISOLIERLAENGE=13 - 15},{SPANNUNG=230},{STROM=30},{HOEHE=96.30},{BREITE=15.00},{TIEFE=36.80},{ANZAHLKLEMMSTEL=4},{ANZAHLPOTENTIAL=2},{FARBE=grau},{GEWICHT=241.800},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-26},{ECLASS81=27-14-11-26},{LINKDE=http://www.wago.com/de/p/2206-1671_1000-851},{LINKEN=http://www.wago.com/global/p/2206-1671_1000-851}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
STROM
Current intensity
[A]
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2206-1671/1000-851_HI
2206-1671/1000-851
Ground conductor disconne...
0.5 - 10
20 - 8
13 - 15
230
30
96.30
15.00
36.80
4
2
gray
241.800
27-14-11-26
27-14-11-26
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D