Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21800 - Bullseye levels in frame, to screw on
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Level vials
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/libellen/21800.prj},{NB=21800-1341530},{BEST=21800-1341530},{FORM=A},{AUSF=mit Anschraubflansch},{D=50},{D1=34},{D2=25},{D3=43.0},{D4=3.0},{H=15},{H1=5.0},{EMPF=30'},{GEW=0.0773},{BS=Infotext},{ROHS=Yes},{ZTN=90319091},{EAN=4059495336176},{FILTER=KIPP,NORELEM},{XA=1.550},{XB=0.000},{XC=0.000},{XD=0.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
EMPF
Sensitivity
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21800-1141030
21800-1141030
A
with mounting flange
20
14
10
17.0
1.6
10
1.8
30'
0.0075
Yes
90319091
4059495336138
31.12.2099
98% availability of produ...
21800-1171030
21800-1171030
A
with mounting flange
25
17
12
21.0
2.0
10
2.0
30'
0.0106
Yes
90319091
4059495336145
31.12.2099
98% availability of produ...
21800-1181130
21800-1181130
A
with mounting flange
30
18
12
24.0
2.5
11
3.0
30'
0.0205
Yes
90319091
4059495336152
31.12.2099
98% availability of produ...
21800-1281430
21800-1281430
A
with mounting flange
40
28
20
34.5
2.5
14
4.0
30'
0.0418
Yes
90319091
4059495336169
31.12.2099
98% availability of produ...
21800-1341530
21800-1341530
A
with mounting flange
50
34
25
43.0
3.0
15
5.0
30'
0.0773
Yes
90319091
4059495336176
31.12.2099
98% availability of produ...
21800-2141030
21800-2141030
B
inlet flange
20
14
10
17.0
1.6
10
1.8
30'
0.0073
Yes
90319091
4059495336183
31.12.2099
98% availability of produ...
21800-2171030
21800-2171030
B
inlet flange
25
17
12
21.0
2.0
10
2.0
30'
0.0107
Yes
90319091
4059495336190
31.12.2099
98% availability of produ...
21800-2181130
21800-2181130
B
inlet flange
30
18
12
24.0
2.5
11
3.0
30'
0.0202
Yes
90319091
4059495336206
31.12.2099
98% availability of produ...
21800-2281430
21800-2281430
B
inlet flange
40
28
20
34.5
2.5
14
4.0
30'
0.0413
Yes
90319091
4059495336213
31.12.2099
98% availability of produ...
21800-2341530
21800-2341530
B
inlet flange
50
34
25
43.0
3.0
15
5.0
30'
0.0780
Yes
90319091
4059495336220
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D