Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21342 - Telescope slidels S-form
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Telescopic slides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/teleskopschienen/21342_asmtab.prj},{NB=21342-350690_0},{BEST=21342-350690},{GR=35},{A=30.5},{A1=43},{B=104},{S=0},{D1=M6},{H=22},{L=690},{COY=2132},{ANZAHLBOHRUNGEN=9 ( 7 zugänglich )},{GEW=7.0700},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{EAN=4059495304113},{FILTER=NORELEM,KIPP,KIPP_USA,},{CX=734.000},{PPATH=21342_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Bestellnummer
ⁿ/ₐ
GR
size
[mm]
A
distance
[mm]
A1
distance
[mm]
B
height
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
COY
ⁿ/ₐ
ANZAHLBOHRUNGEN
No. of holes
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21342-280290
21342-280290
28
24.5
36
85
M5
17
290
570
4 (3 accessible)
1.8110
Yes
83024230
4059495223032
31.12.2099
98% availability of produ...
21342-280370
21342-280370
28
24.5
36
85
M5
17
370
769
5 (4 accessible)
2.3900
Yes
83024230
4059495223049
31.12.2099
98% availability of produ...
21342-280450
21342-280450
28
24.5
36
85
M5
17
450
969
6 (4 accessible)
2.7000
Yes
83024230
4059495223056
31.12.2099
98% availability of produ...
21342-280530
21342-280530
28
24.5
36
85
M5
17
530
1170
7 (6 accessible)
3.4000
Yes
83024230
4059495223063
31.12.2099
98% availability of produ...
21342-280610
21342-280610
28
24.5
36
85
M5
17
610
1376
8 (6 accessible)
3.9080
Yes
83024230
4059495223070
31.12.2099
98% availability of produ...
21342-350450
21342-350450
35
30.5
43
104
M6
22
450
1250
6 (4 accessible)
4.6000
Yes
83024230
4059495304090
31.12.2099
98% availability of produ...
21342-350530
21342-350530
35
30.5
43
104
M6
22
530
1685
7 (6 accessible)
5.4600
Yes
83024230
4059495304106
31.12.2099
98% availability of produ...
21342-350690
21342-350690
35
30.5
43
104
M6
22
690
2132
9 (7 accessible)
7.0700
Yes
83024230
4059495304113
31.12.2099
98% availability of produ...
21342-350850
21342-350850
35
30.5
43
104
M6
22
850
2801
11 (9 accessible)
8.6200
Yes
83024230
4059495304120
31.12.2099
98% availability of produ...
21342-430530
21342-430530
43
34.0
52
120
M8
28
530
2061
7 (6 accessible)
7.7900
Yes
83024230
4059495223087
31.12.2099
98% availability of produ...
21342-430610
21342-430610
43
34.0
52
120
M8
28
610
2603
8 (6 accessible)
10.0000
Yes
83024230
4059495223094
31.12.2099
98% availability of produ...
21342-430690
21342-430690
43
34.0
52
120
M8
28
690
2775
9 (7 accessible)
10.3400
Yes
83024230
4059495223100
31.12.2099
98% availability of produ...
21342-430770
21342-430770
43
34.0
52
120
M8
28
770
3319
10 (7 accessible)
11.5600
Yes
83024230
4059495223117
31.12.2099
98% availability of produ...
21342-430850
21342-430850
43
34.0
52
120
M8
28
850
3873
11 (9 accessible)
12.4450
Yes
83024230
4059495223124
31.12.2099
98% availability of produ...
21342-431010
21342-431010
43
34.0
52
120
M8
28
1010
4592
13 (10 accessible)
15.0300
Yes
83024230
4059495304137
31.12.2099
98% availability of produ...
21342-431490
21342-431490
43
34.0
52
120
M8
28
1490
3713
19 (15 accessible)
22.1700
Yes
83024230
4059495304144
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D