Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21240 - Guide rails DryLin® W single
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Linear glide guides
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/lineargleitfuehrungen/21240_2_1.prj},{NB=21240-11020X160_16020_21240-110},{GR=10},{A=17.0},{B=27.0},{B1=27},{D=10},{D1=6.6},{D2=0},{H=18},{H1=9.0},{H2=5.5},{L1=120},{T=0.000},{GEW=0.0390},{EAN=MIN},{TAB=1.000},{VERS=2},{TYP=1},{XA=20.000},{XC=118.000},{BESTX=21240-110},{AUSF=Führungsschiene (L2 und L kundenspezifisch)},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,},{L2X=[20:79.5/0.5]},{LX=[160:4000/0.5]},{EOL=31.12.2099},{L=160},{L2=20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
B
distance
[mm]
B1
width
[mm]
D
width
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L1
distance
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21240-10620X100
21240-10620X100
Guide Rail (L2 and L per ...
6
10.5
15.5
14
5
4.5
0
14
7.5
4.0
60
0.000
0.0390
Yes
84662080
31.12.2099
98% availability of produ...
21240-11020X160
21240-11020X160
Guide Rail (L2 and L per ...
10
17.0
27.0
27
10
6.6
0
18
9.0
5.5
120
0.000
0.0390
Yes
84662080
31.12.2099
98% availability of produ...
21240-11620X160
21240-11620X160
Guide Rail (L2 and L per ...
16
19.0
29.0
27
16
9.0
15
27
14.0
7.5
120
4.000
0.0390
Yes
84662080
31.12.2099
98% availability of produ...
21240-12020X160
21240-12020X160
Guide Rail (L2 and L per ...
20
21.0
31.0
27
20
9.0
15
36
20.0
9.5
120
5.000
0.0390
Yes
84662080
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D