Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21150 - Rotary discs
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21150.prj},{NB=21150-08_0},{BEST=21150-08},{W=0},{D=54},{D1=16},{D2=36},{D3=8.0},{D4=4},{H=20},{H1=13.5},{H2=20.5},{R=73},{R1=56},{F1=100},{F2=70},{F3=100},{M1=10},{GEW=0.1600},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{EAN=4059495220659},{FILTER=NORELEM},{NDM=4.000},{NDM1=5.000},{XA=8.0},{XB=4.5},{XC=3.4},{XD=0.75},{XE=4.500},{XF=4.500},{XG=27.200},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
R
Diameter
[mm]
R1
Diameter
[mm]
F1
Force
[N]
F2
Force
[N]
F3
Force
[N]
M1
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
21150-04
21150-04
35
6
22
6.0
3
15
9.5
16.5
64
44
50
30
50
2
0.0735
Yes
84798994
4059495220642
21150-08
21150-08
54
16
36
8.0
4
20
13.5
20.5
73
56
100
70
100
10
0.1600
Yes
84798994
4059495220659
21150-12
21150-12
80
25
60
13.0
6
25
17.5
24.5
85
69
150
100
150
15
0.4200
Yes
84798994
4059495220666
21150-25
21150-25
150
55
130
18.5
10
40
26.0
35.5
139
110
300
200
300
50
2.4430
Yes
84798994
4059495220673
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D