Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
21130 - Cross tables, short
norelem
Systems and components for machine and plant construction
21000 Double tube linear actuator Level vials Linear glide guides Linear ball bearings, linear plain bearings Scales Motorised positioning systems Positioning systems Position indicator Profile guide rails Roller guide rail Round guides Carriage guides Telescopic slides Position sensors
Positioning systems
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_21000/positioniersystem/21130.prj},{NB=21130-2040},{B=29},{B1=22},{B2=12},{D=13},{D1=11.5},{D3=4},{H=11.0},{H1=8},{H2=14.5},{H3=13},{H4=8.0},{L=64.5},{L1=50},{L2=29},{L3=46},{L4=10},{L5=1.5},{GEW=0.0717},{EAN=4059495344331},{ST=0.5},{NDM=3.0},{NDM1=3.0},{NDM2=3.0},{XHUB=11.000},{TYP=1.0},{XA=7.5},{XB=0.5},{XC=7.3},{XD=1.5},{XE=10.8},{XF=0.5},{XG=25.0},{XH=9.1},{XI=0.8},{XJ=6.0},{XK=14.5},{XL=36.0},{XM=10.0},{XN=41.0},{XO=22.0},{XP=1.0},{XQ=6.0},{XR=4.0},{XS=3.3},{XT=4.0},{XU=6.0},{XV=38.0},{XW=3.0},{XX=0.0},{XY=46.0},{XZ=0.0},{XA1=0.0},{BEST=21130-204},{FORM=B},{D2=M3X0,5},{D4=M3},{D5=3},{F1=70},{F2=70},{F3=X = 28 (10)},{MX=0,25},{MY=0,11},{MZ=0,25},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM,},{S=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order number
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
Width
[mm]
B1
distance
[mm]
B2
distance
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Thread
[mm]
D3
Diameter
[mm]
D4
Thread
[mm]
D5
Diameter DIN 974-1
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
H4
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Width
[mm]
L4
Length
[mm]
L5
Length
[mm]
F1
[N]
F2
[N]
F3
[N]
MX
[Nm]
MY
[Nm]
MZ
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
21130-104
21130-104
A
29
22
12
13
11.5
M3X0,5
4
M3
3
11.0
8
14.5
13
8.0
64.5
50
29
46
10
1.5
70
70
X = 28 (10)
0,25
0,11
0,25
0.0723
Yes
84798994
4059495344324
31.12.2099
98% availability of produ...
21130-108
21130-108
A
46
36
21
26
23.0
M6X1
8
M4
4
18.0
14
27.0
23
14.0
108.5
80
46
75
20
2.0
200
200
X = 39 (50)
1,9
0,9
1,9
0.2983
Yes
84798994
4059495344355
31.12.2099
98% availability of produ...
21130-112
21130-112
A
75
60
38
26
23.0
M6X1
12
M6
6
23.5
20
29.0
27
15.5
162.0
133
75
120
30
2.0
300
300
X = 58 (100)
5,5
3
5,5
0.9292
Yes
84798994
4059495344386
31.12.2099
98% availability of produ...
21130-204
21130-204
B
29
22
12
13
11.5
M3X0,5
4
M3
3
11.0
8
14.5
13
8.0
64.5
50
29
46
10
1.5
70
70
X = 28 (10)
0,25
0,11
0,25
0.0717
Yes
84798994
4059495344331
31.12.2099
98% availability of produ...
21130-208
21130-208
B
46
36
21
26
23.0
M6X1
8
M4
4
18.0
14
27.0
23
14.0
108.5
80
46
75
20
2.0
200
200
X = 39 (50)
1,9
0,9
1,9
0.2991
Yes
84798994
4059495344362
31.12.2099
98% availability of produ...
21130-212
21130-212
B
75
60
38
26
23.0
M6X1
12
M6
6
23.5
20
29.0
27
15.5
162.0
133
75
120
30
2.0
300
300
X = 58 (100)
5,5
3
5,5
0.9495
Yes
84798994
4059495344393
31.12.2099
98% availability of produ...
21130-304
21130-304
C
29
22
12
13
11.5
M3X0,5
4
M3
3
11.0
8
14.5
13
8.0
64.5
50
29
70
10
1.5
70
70
X = 28 (10)
0,25
0,11
0,25
0.0877
Yes
84798994
4059495344348
31.12.2099
98% availability of produ...
21130-308
21130-308
C
46
36
21
26
23.0
M6X1
8
M4
4
18.0
14
27.0
23
14.0
108.5
80
46
120
20
2.0
200
200
X = 39 (50)
1,9
0,9
1,9
0.4201
Yes
84798994
4059495344379
31.12.2099
98% availability of produ...
21130-312
21130-312
C
75
60
38
26
23.0
M6X1
12
M6
6
23.5
20
29.0
27
15.5
162.0
133
75
180
30
2.0
300
300
X = 58 (100)
5,5
3
5,5
1.0910
Yes
84798994
4059495344409
31.12.2099
98% availability of produ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D