카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VS-DIVERSE - Pneumatisch betätigtes 2/2-Wege-Membranventil, ELEMENT, Schmiedegehäuse, Schweißende, Diverse Normen
Buerkert
Products (A - Z)
2103
Powered by
CAD모델 선택
{buerkert/produkteaz/2103/2103-vs-diverse.prj},{NB=2103-VS-Diverse-DN25-SA73-070-0-8690},{PPATH=2103sblvs.prj},{DN=25},{NORM=JIS G 3447},{DN1=25},{D=25,4x1,2},{LTA=SA73},{ANTG=070},{WW=0},{DWST=EA},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=27},{ANTYV=8690},{ANTYVB='8690','8691','8692','8693','8694'},{DIST1=5.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
2103-VS-DIVERSE-DN25-SA60...
25
SMS 3008
25
25,0x1,2
SA60
070
A/B
2103-VS-DIVERSE-DN25-SA60...
25
SMS 3008
25
25,0x1,2
SA60
070
I
2103-VS-DIVERSE-DN25-SA60...
25
SMS 3008
25
25,0x1,2
SA60
070
0
2103-VS-DIVERSE-DN25-SA60...
25
SMS 3008
25
25,0x1,2
SA60
090
A/B
2103-VS-DIVERSE-DN25-SA60...
25
SMS 3008
25
25,0x1,2
SA60
090
I
2103-VS-DIVERSE-DN25-SA60...
25
SMS 3008
25
25,0x1,2
SA60
090
0
2103-VS-DIVERSE-DN40-SA62...
40
SMS 3008
40
38,0x1,2
SA62
090
A/B
2103-VS-DIVERSE-DN40-SA62...
40
SMS 3008
40
38,0x1,2
SA62
090
I
2103-VS-DIVERSE-DN40-SA62...
40
SMS 3008
40
38,0x1,2
SA62
090
0
2103-VS-DIVERSE-DN40-SA62...
40
SMS 3008
40
38,0x1,2
SA62
130
A/B
2103-VS-DIVERSE-DN40-SA62...
40
SMS 3008
40
38,0x1,2
SA62
130
I
2103-VS-DIVERSE-DN40-SA62...
40
SMS 3008
40
38,0x1,2
SA62
130
0
2103-VS-DIVERSE-DN50-SA63...
50
SMS 3008
50
51,0x1,2
SA63
130
A/B
2103-VS-DIVERSE-DN50-SA63...
50
SMS 3008
50
51,0x1,2
SA63
130
I
2103-VS-DIVERSE-DN50-SA63...
50
SMS 3008
50
51,0x1,2
SA63
130
0
2103-VS-DIVERSE-DN08-SA70...
08
JIS G 3459
08
13,8x1,65
SA70
050
A/B
2103-VS-DIVERSE-DN08-SA70...
08
JIS G 3459
08
13,8x1,65
SA70
050
I
2103-VS-DIVERSE-DN08-SA70...
08
JIS G 3459
08
13,8x1,65
SA70
050
0
2103-VS-DIVERSE-DN15-SA72...
15
JIS G 3459
15
21,7x2,1
SA72
050
A/B
2103-VS-DIVERSE-DN15-SA72...
15
JIS G 3459
15
21,7x2,1
SA72
050
I
2103-VS-DIVERSE-DN15-SA72...
15
JIS G 3459
15
21,7x2,1
SA72
050
0
2103-VS-DIVERSE-DN15-SA72...
15
JIS G 3459
15
21,7x2,1
SA72
070
A/B
2103-VS-DIVERSE-DN15-SA72...
15
JIS G 3459
15
21,7x2,1
SA72
070
I
2103-VS-DIVERSE-DN15-SA72...
15
JIS G 3459
15
21,7x2,1
SA72
070
0
2103-VS-DIVERSE-DN25-SA73...
25
JIS G 3447
25
25,4x1,2
SA73
070
A/B
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D