2082B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.2082
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_2082/un_finished_sprocket_steel/b_type/2082b.prj},{NB=2082B15_()},{TYPE=2082B},{NOT=15},{NOT1=15},{NOTX=15.000},{DP=244.33},{DO=269},{MATC=},{SD=30},{SURFT=},{BD=107},{BL=45},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
2082B7
2082B
7
117.08
136
88.50
85.56
14.6
None
C : Cutting type
22
The tooth profile in the ...
2082B8
2082B
8
132.75
153
104.17
104.17
14.6
None
C : Cutting type
22
The tooth profile in the ...
2082B9
2082B
9
148.53
170
119.95
117.69
14.6
None
C : Cutting type
26
The tooth profile in the ...
2082B10
2082B
10
164.39
187
135.81
135.81
14.6
None
W : Welding type
26
The tooth profile in the ...
2082B11
2082B
11
180.31
204
151.73
149.89
14.6
None
W : Welding type
26
The tooth profile in the ...
2082B12
2082B
12
196.28
220
167.70
167.70
14.6
None
W : Welding type
26
The tooth profile in the ...
2082B13
2082B
13
212.27
237
183.69
182.14
14.6
None
W : Welding type
26
The tooth profile in the ...
2082B14
2082B
14
228.29
253
199.71
199.71
14.6
None
W : Welding type
26
The tooth profile in the ...
2082B15
2082B
15
244.33
269
215.75
214.41
14.6
None
W : Welding type
30
The tooth profile in the ...
2082B16
2082B
16
260.39
286
231.81
231.81
14.6
None
W : Welding type
30
The tooth profile in the ...
2082B17
2082B
17
276.46
302
247.88
246.70
14.6
None
W : Welding type
30
The tooth profile in the ...
2082B18
2082B
18
292.55
319
263.97
263.97
14.6
None
W : Welding type
30
The tooth profile in the ...
2082B19
2082B
19
308.64
335
280.06
279.01
14.6
None
W : Welding type
30
The tooth profile in the ...
2082B20
2082B
20
324.74
351
296.16
296.16
14.6
None
W : Welding type
30
The tooth profile in the ...
2082B24
2082B
24
389.19
416
360.61
360.61
14.6
None
W : Welding type
35
The tooth profile in the ...
2082B25
2082B
25
405.32
433
376.74
375.94
14.6
None
W : Welding type
35
The tooth profile in the ...
2082B26
2082B
26
421.45
449
392.87
392.87
14.6
None
W : Welding type
35
The tooth profile in the ...
2082B28
2082B
28
453.72
481
425.14
425.14
14.6
None
W : Welding type
35
The tooth profile in the ...
2082B30
2082B
30
485.99
514
457.41
457.41
14.6
None
W : Welding type
35
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D