카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2065-101/998-403 - SMD PCB terminal block, 0.75 mm², Pin spacing 6 mm, 1-pole, PUSH WIRE®, in tape-and-reel packaging, Without housing
WAGO
PG 33 – SMT terminal blocks
Series 2065
Powered by
CAD모델 선택
{wago/pg33/serie2065/2065-0101_0999-0962.prj},{NB=2065-101/998-403},{BESTNR=2065-101/998-403},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 0.75},{QUERSCHNITT2=24 - 18},{ABISOLIERLAENGE=7.5 - 9.5},{SPANNUNG=320},{BEMESSSTOSSSPG=4},{VERSCHMUTZGRAD=3},{STROM=9},{RM=6.00},{P=1},{HOEHE=2.70},{BREITE=2.30},{TIEFE=8.00},{FARBE=silberfarben},{GEWICHT=0.100},{RGB=0.78,0.78,0.78,0},{ECLASS71=27-14-11-06},{ECLASS81=27-14-11-06},{LINKDE=http://www.wago.com/de/p/2065-101_998-403},{LINKEN=http://www.wago.com/global/p/2065-101_998-403}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
RM
Pin Spacing
[mm]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2065-101/998-403
2065-101/998-403
0.2 - 0.75
24 - 18
7.5 - 9.5
320
4
3
9
6.00
1
2.70
2.30
8.00
silver-colored
0.100
27-14-11-06
27-14-11-06
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D