카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2060-423/998-404 - SMD terminal block with push-buttons in tape-and-reel packing Pin spacing 4 mm / 0.157 in 3-pole
WAGO
PG 33 – SMT terminal blocks
Series 2060
Powered by
CAD모델 선택
{wago/pg33/serie2060/2060-0423_0999-0962.prj},{NB=2060-423/998-404},{BESTNR=2060-423/998-404},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 0.75},{QUERSCHNITT2=24 - 18},{ABISOLIERLAENGE=6 - 7},{SPANNUNG=160},{BEMESSSTOSSSPG=2},{VERSCHMUTZGRAD=2},{STROM=9},{RM=4.00},{P=3},{HOEHE=4.50},{BREITE=11.90},{TIEFE=13.10},{FARBE=schwarz},{GEWICHT=1.195},{BEMERKUNGEN=L = (Polzahl x Rastermaß) - 0.1 mm},{RGB=0,0,0,0},{ECLASS71=27-14-11-06},{ECLASS81=27-14-11-06},{LINKDE=http://www.wago.com/de/p/2060-423_998-404},{LINKEN=http://www.wago.com/global/p/2060-423_998-404}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2020. 11. 30. 이후 제품이 중단되었습니다.
대체 부품
교체 부품을 사용해야 합니까?
2060-473/998-404 - SMD terminal block with push-buttons in tape-and-reel pa...
WAGO
14.07.2023
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D