2052B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.2052
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_2052/un_finished_sprocket_steel/b_type/2052b.prj},{NB=2052B17_()},{TYPE=2052B},{NOT=17},{NOTX=17.000},{DP=172.79},{DO=189},{MATC=},{SD=20},{SURFT=},{BD=83},{BL=35},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
2052B7
2052B
7
73.18
85
54.13
52.30
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B8
2052B
8
82.97
96
63.92
63.92
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B9
2052B
9
92.83
106
73.78
72.37
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B10
2052B
10
102.75
116
83.70
83.70
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B11
2052B
11
112.70
127
93.65
92.50
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B12
2052B
12
122.67
138
103.62
103.62
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B13
2052B
13
132.67
148
113.62
112.65
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B14
2052B
14
142.68
158
123.63
123.63
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B15
2052B
15
152.71
168
133.66
132.82
8.7
None
C : Cutting type
20
The tooth profile in the ...
2052B16
2052B
16
162.74
179
143.69
143.69
8.7
None
W : Welding type
20
The tooth profile in the ...
2052B17
2052B
17
172.79
189
153.74
153.00
8.7
None
W : Welding type
20
The tooth profile in the ...
2052B18
2052B
18
182.84
199
163.79
163.79
8.7
None
W : Welding type
20
The tooth profile in the ...
2052B19
2052B
19
192.90
209
173.85
173.19
8.7
None
W : Welding type
20
The tooth profile in the ...
2052B20
2052B
20
202.96
220
183.91
183.91
8.7
None
W : Welding type
20
The tooth profile in the ...
2052B21
2052B
21
213.03
229
193.98
193.38
8.7
None
W : Welding type
20
The tooth profile in the ...
2052B22
2052B
22
223.10
240
204.05
204.05
8.7
None
W : Welding type
26
The tooth profile in the ...
2052B23
2052B
23
233.17
250
214.12
213.58
8.7
None
W : Welding type
26
The tooth profile in the ...
2052B24
2052B
24
243.25
260
224.20
224.20
8.7
None
W : Welding type
26
The tooth profile in the ...
2052B25
2052B
25
253.32
270
234.27
233.77
8.7
None
W : Welding type
26
The tooth profile in the ...
2052B26
2052B
26
263.41
281
244.36
244.36
8.7
None
W : Welding type
26
The tooth profile in the ...
2052B28
2052B
28
283.57
301
264.52
264.52
8.7
None
W : Welding type
26
The tooth profile in the ...
2052B30
2052B
30
303.75
321
284.70
284.70
8.7
None
W : Welding type
26
The tooth profile in the ...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D