카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2031.41. - Guide bearing for ball bearing guide
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Guide bearings
Ball bearing guide
Powered by
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_02/d04_01_02_03/2031-41.prj},{NB=2031.41.030.10},{DOC=2031_41_pdf},{D1=30.000},{TOL=10},{D2=38.000},{D3=65.000},{A=115.000},{B=65.000},{H=25.000},{H1=60.000},{L=71.000},{L1=71.000},{D4=48.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
A
Length
[mm]
B
Width
[mm]
H
[mm]
H1
Height
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
L1
Manufacturing length of ball cage
[mm]
GEW
Weight
[kg]
D4
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
2031.41.015.10
2031.41.015.10
15.000
21.000
35.000
70.000
35.000
18.000
30.000
45.000
44.000
0.328
28.000
82073010
2031.41.016.10
2031.41.016.10
16.000
22.000
35.000
70.000
35.000
18.000
30.000
45.000
44.000
0.321
28.000
82073010
2031.41.019.10
2031.41.019.10
19.000
25.000
45.000
85.000
45.000
18.000
37.000
45.000
44.000
0.587
32.000
82073010
2031.41.020.10
2031.41.020.10
20.000
26.000
45.000
85.000
45.000
18.000
37.000
45.000
44.000
0.576
32.000
82073010
2031.41.024.10
2031.41.024.10
24.000
30.000
50.000
90.000
50.000
22.000
47.000
56.000
56.000
0.833
40.000
82073010
2031.41.025.10
2031.41.025.10
25.000
31.000
50.000
90.000
50.000
22.000
47.000
56.000
56.000
0.816
40.000
82073010
2031.41.030.10
2031.41.030.10
30.000
38.000
65.000
115.000
65.000
25.000
60.000
71.000
71.000
1.703
48.000
82073010
2031.41.032.10
2031.41.032.10
32.000
40.000
65.000
115.000
65.000
25.000
60.000
71.000
71.000
1.650
48.000
82073010
2031.41.038.10
2031.41.038.10
38.000
46.000
80.000
130.000
80.000
30.000
77.000
95.000
95.000
3.047
58.000
82073010
2031.41.040.10
2031.41.040.10
40.000
48.000
80.000
130.000
80.000
30.000
77.000
95.000
95.000
2.964
58.000
82073010
2031.41.048.10
2031.41.048.10
48.000
56.000
96.000
160.000
96.000
35.000
95.000
120.000
120.000
5.349
70.000
82073010
2031.41.050.10
2031.41.050.10
50.000
58.000
96.000
160.000
96.000
35.000
95.000
120.000
120.000
5.226
70.000
82073010
2031.41.060.10
2031.41.060.10
60.000
68.000
110.000
180.000
110.000
35.000
120.000
140.000
140.000
7.720
85.000
82073010
2031.41.063.10
2031.41.063.10
63.000
71.000
110.000
180.000
110.000
35.000
120.000
140.000
140.000
7.435
85.000
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D