카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2031.38. - Guide bearing, low build height, sintered guide
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Guide bearings
Sintered guide
Powered by
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_02/d04_01_02_02/2031-38.prj},{NB=2031.38.030.10},{DOC=2031_38_pdf},{D1=30.000},{TOL=10},{D3=62.000},{D4=11.000},{A=115.000},{B=65.000},{E1=83.000},{E2=34.000},{H=23.000},{H1=60.000},{D2=48.000},{C=4.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
[mm]
D4
[mm]
A
Length
[mm]
B
Width
[mm]
E1
[mm]
E2
[mm]
H
[mm]
H1
Height
[mm]
D2
[mm]
C
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2031.38.015.10
2031.38.015.10
15.000
32.000
7.000
70.000
35.000
53.000
19.000
16.000
30.000
28.000
1.000
0.310
82073010
2031.38.016.10
2031.38.016.10
16.000
32.000
7.000
70.000
35.000
53.000
19.000
16.000
30.000
28.000
1.000
0.304
82073010
2031.38.019.10
2031.38.019.10
19.000
42.000
9.000
85.000
45.000
64.000
24.000
16.000
37.000
32.000
2.000
0.549
82073010
2031.38.020.10
2031.38.020.10
20.000
42.000
9.000
85.000
45.000
64.000
24.000
16.000
37.000
32.000
2.000
0.541
82073010
2031.38.024.10
2031.38.024.10
24.000
47.000
9.000
90.000
50.000
68.000
28.000
20.000
47.000
34.700
2.000
0.801
82073010
2031.38.025.10
2031.38.025.10
25.000
47.000
9.000
90.000
50.000
68.000
28.000
20.000
47.000
34.700
2.000
0.788
82073010
2031.38.030.10
2031.38.030.10
30.000
62.000
11.000
115.000
65.000
83.000
34.000
23.000
60.000
48.000
4.000
1.685
82073010
2031.38.032.10
2031.38.032.10
32.000
62.000
11.000
115.000
65.000
83.000
34.000
23.000
60.000
48.000
4.000
1.643
82073010
2031.38.038.10
2031.38.038.10
38.000
77.000
14.000
130.000
80.000
95.000
45.000
28.000
77.000
58.000
4.000
3.007
82073010
2031.38.040.10
2031.38.040.10
40.000
77.000
14.000
130.000
80.000
95.000
45.000
28.000
77.000
58.000
4.000
2.939
82073010
2031.38.048.10
2031.38.048.10
48.000
93.000
18.000
160.000
96.000
118.000
55.000
33.000
95.000
70.000
4.000
5.238
82073010
2031.38.050.10
2031.38.050.10
50.000
93.000
18.000
160.000
96.000
118.000
55.000
33.000
95.000
70.000
4.000
5.132
82073010
2031.38.060.10
2031.38.060.10
60.000
107.000
18.000
180.000
110.000
132.000
62.000
33.000
120.000
85.000
4.000
7.704
82073010
2031.38.063.10
2031.38.063.10
63.000
107.000
18.000
180.000
110.000
132.000
62.000
33.000
120.000
85.000
4.000
7.452
82073010
2031.38.080.10
2031.38.080.10
80.000
127.000
22.000
215.000
130.000
160.000
75.000
38.000
120.000
95.700
4.000
10.438
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D