카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2031.31. - Guide bearing, sintered guide
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Guide bearings
Sintered guide
Powered by
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_02/d04_01_02_02/2031-31.prj},{NB=2031.31.030.10},{DOC=2031_31_pdf},{D1=30.000},{TOL=10},{D3=65.000},{A=115.000},{B=65.000},{H=25.000},{H1=60.000},{D2=48.000},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
[mm]
A
Length
[mm]
B
Width
[mm]
H
[mm]
H1
Height
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2031.31.015.10
2031.31.015.10
15.000
35.000
70.000
35.000
18.000
30.000
0.365
82073010
2031.31.016.10
2031.31.016.10
16.000
35.000
70.000
35.000
18.000
30.000
0.360
82073010
2031.31.019.10
2031.31.019.10
19.000
45.000
85.000
45.000
18.000
37.000
0.642
82073010
2031.31.020.10
2031.31.020.10
20.000
45.000
85.000
45.000
18.000
37.000
0.634
82073010
2031.31.024.10
2031.31.024.10
24.000
50.000
90.000
50.000
22.000
47.000
0.919
82073010
2031.31.025.10
2031.31.025.10
25.000
50.000
90.000
50.000
22.000
47.000
0.906
82073010
2031.31.030.10
2031.31.030.10
30.000
65.000
115.000
65.000
25.000
60.000
1.889
82073010
2031.31.032.10
2031.31.032.10
32.000
65.000
115.000
65.000
25.000
60.000
1.847
82073010
2031.31.038.10
2031.31.038.10
38.000
80.000
130.000
80.000
30.000
77.000
3.341
82073010
2031.31.040.10
2031.31.040.10
40.000
80.000
130.000
80.000
30.000
77.000
3.273
82073010
2031.31.048.10
2031.31.048.10
48.000
96.000
160.000
96.000
35.000
95.000
5.799
82073010
2031.31.050.10
2031.31.050.10
50.000
96.000
160.000
96.000
35.000
95.000
5.693
82073010
2031.31.060.10
2031.31.060.10
60.000
110.000
180.000
110.000
35.000
120.000
8.419
82073010
2031.31.063.10
2031.31.063.10
63.000
110.000
180.000
110.000
35.000
120.000
8.167
82073010
2031.31.080.10
2031.31.080.10
80.000
130.000
215.000
130.000
40.000
120.000
11.429
82073010
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D