目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2022.29./2072.46 - 带凸缘的导向柱,根据 WDX 标准,带螺丝夹
FIBRO
标准件
导向元件
更换用导向柱
with collar
Powered by
CAD模型選擇
{fibro/normalien/d/d02/d02_01/2022_29_asmtab.prj},{NB=2022.29.040.160.A},{DOC=2022_29_pdf},{D1=40.000},{L1=160},{D2=40.000},{D3=50.000},{D6=83.000},{L2=56.000},{L3=8.000},{R=2.000},{ANZHS=2.000},{PPATH=d02_01_99/2022_29_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
[mm]
D1
导向直径
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
L2
[mm]
L3
[mm]
R
[mm]
GEW
体重
[kg]
ANZHS
[mm]
ZTC
海关税号
ⁿ/ₐ
2022.29.025.125.A
2022.29.025.125.A
25.000
25.000
32.000
68.000
40.000
6.000
2.000
0.716
2.000
84879090
2022.29.032.140.A
2022.29.032.140.A
32.000
32.000
40.000
75.000
42.000
8.000
2.000
1.125
2.000
84879090
2022.29.040.160.A
2022.29.040.160.A
40.000
40.000
50.000
83.000
56.000
8.000
2.000
1.831
2.000
84879090
2022.29.050.160.A
2022.29.050.160.A
50.000
50.000
60.000
93.000
70.000
10.000
2.500
2.726
2.000
84879090
2022.29.063.200.A
2022.29.063.200.A
63.000
63.000
80.000
106.000
80.000
10.000
2.500
5.311
3.000
84879090
2022.29.080.224.A
2022.29.080.224.A
80.000
80.000
90.000
123.000
100.000
10.000
3.000
9.227
3.000
84879090
2022.29.100.280.A
2022.29.100.280.A
100.000
100.000
110.000
143.000
125.000
10.000
3.000
17.662
3.000
84879090
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D