카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.27.009./011. - Oberteilschieber FCC-LV-C
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.27. Aerial cam unit FCC-LV-C
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_09/2016_27_009_011.prj},{NB=2016.27.011.35.2000.00},{BC=2016.27.011.35.2000.00},{L=236.000},{B=115.000},{H=225.000},{H1=42.820},{HW=105.000},{L1=74.000},{L2=214.000},{L3=148.000},{L4=159.000},{D=212.270},{WA=35.000},{FW=203.000},{FR=18.000},{WT=25.000},{SW=46.500},{SS=42.000},{SP=44.400},{ZTC=84669400},{GEW=24.730},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.27/CATIA/w_0-75/b_115mm/2016.27.011__CM__FCC_AEC-LV_ISO.zip}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[kN]
L1
[kN]
L2
[mm]
L3
[mm]
L4
[mm]
D
[mm]
WA
[°]
FW
[kN]
FR
[kN]
WT
[°]
SW
[mm]
SS
[mm]
SP
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
GEW
Weight
[kg]
2016.27.009.00.2000.00
2016.27.009.00.2000.00
227.000
90.000
225.000
65.000
105.000
19.000
194.000
188.000
202.000
193.000
0.000
180.000
18.000
50.000
28.300
44.000
33.700
84669400
26.910
2016.27.011.00.2000.00
2016.27.011.00.2000.00
227.000
115.000
225.000
65.000
105.000
19.000
194.000
188.000
202.000
193.000
0.000
180.000
18.000
50.000
28.300
44.000
33.700
84669400
27.930
2016.27.009.05.2000.00
2016.27.009.05.2000.00
217.000
90.000
225.000
58.820
105.000
7.000
199.000
188.000
199.000
202.940
5.000
189.000
18.000
45.000
31.200
44.000
33.800
84669400
26.740
2016.27.011.05.2000.00
2016.27.011.05.2000.00
217.000
115.000
225.000
58.820
105.000
7.000
199.000
188.000
199.000
202.940
5.000
189.000
18.000
45.000
31.200
44.000
33.800
84669400
27.760
2016.27.009.10.2000.00
2016.27.009.10.2000.00
211.000
90.000
225.000
53.180
105.000
2.000
199.000
188.000
202.000
212.090
10.000
197.000
18.000
40.000
34.200
44.000
34.200
84669400
27.150
2016.27.011.10.2000.00
2016.27.011.10.2000.00
211.000
115.000
225.000
53.180
105.000
2.000
199.000
188.000
202.000
212.090
10.000
197.000
18.000
40.000
34.200
44.000
34.200
84669400
27.170
2016.27.009.15.2000.00
2016.27.009.15.2000.00
220.000
90.000
225.000
48.450
105.000
15.000
204.000
188.000
199.000
218.200
15.000
206.000
18.000
35.000
37.300
44.000
34.900
84669400
26.960
2016.27.011.15.2000.00
2016.27.011.15.2000.00
220.000
115.000
225.000
48.450
105.000
15.000
204.000
188.000
199.000
218.200
15.000
206.000
18.000
35.000
37.300
44.000
34.900
84669400
27.980
2016.27.009.20.2000.00
2016.27.009.20.2000.00
210.000
90.000
225.000
47.970
105.000
31.000
199.000
158.000
171.000
209.080
20.000
203.000
18.000
40.000
35.900
44.000
40.600
84669400
25.370
2016.27.011.20.2000.00
2016.27.011.20.2000.00
210.000
115.000
225.000
47.970
105.000
31.000
199.000
158.000
171.000
209.080
20.000
203.000
18.000
40.000
35.900
44.000
40.600
84669400
26.380
2016.27.009.25.2000.00
2016.27.009.25.2000.00
220.000
90.000
225.000
45.790
105.000
45.000
204.000
158.000
169.000
212.630
25.000
201.000
18.000
35.000
39.800
44.000
42.000
84669400
25.310
2016.27.011.25.2000.00
2016.27.011.25.2000.00
220.000
115.000
225.000
45.790
105.000
45.000
204.000
158.000
169.000
212.630
25.000
201.000
18.000
35.000
39.800
44.000
42.000
84669400
26.320
2016.27.009.30.2000.00
2016.27.009.30.2000.00
220.000
90.000
225.000
43.440
105.000
58.000
209.000
148.000
161.000
212.950
30.000
198.000
18.000
30.000
42.000
42.000
42.000
84669400
24.910
2016.27.011.30.2000.00
2016.27.011.30.2000.00
220.000
115.000
225.000
43.440
105.000
58.000
209.000
148.000
161.000
212.950
30.000
198.000
18.000
30.000
42.000
42.000
42.000
84669400
25.920
2016.27.009.35.2000.00
2016.27.009.35.2000.00
236.000
90.000
225.000
42.820
105.000
74.000
214.000
148.000
159.000
212.270
35.000
203.000
18.000
25.000
46.500
42.000
44.400
84669400
24.720
2016.27.011.35.2000.00
2016.27.011.35.2000.00
236.000
115.000
225.000
42.820
105.000
74.000
214.000
148.000
159.000
212.270
35.000
203.000
18.000
25.000
46.500
42.000
44.400
84669400
24.730
2016.27.009.40.2000.00
2016.27.009.40.2000.00
220.000
90.000
225.000
107.660
105.000
173.000
209.000
35.000
140.000
224.820
40.000
208.000
18.000
30.000
47.500
42.000
51.500
84669400
25.480
2016.27.011.40.2000.00
2016.27.011.40.2000.00
220.000
115.000
225.000
107.660
105.000
173.000
209.000
35.000
140.000
224.820
40.000
208.000
18.000
30.000
47.500
42.000
51.500
84669400
26.500
2016.27.009.45.2000.00
2016.27.009.45.2000.00
238.000
90.000
225.000
114.250
105.000
189.000
214.000
35.000
139.000
221.600
45.000
214.000
18.000
25.000
53.800
42.000
55.800
84669400
25.510
2016.27.011.45.2000.00
2016.27.011.45.2000.00
238.000
115.000
225.000
114.250
105.000
189.000
214.000
35.000
139.000
221.600
45.000
214.000
18.000
25.000
53.800
42.000
55.800
84669400
25.520
2016.27.009.50.2000.00
2016.27.009.50.2000.00
237.000
90.000
225.000
118.240
105.000
191.000
204.000
35.000
141.000
213.470
50.000
195.000
18.000
20.000
48.200
33.000
48.200
84669400
24.490
2016.27.011.50.2000.00
2016.27.011.50.2000.00
237.000
115.000
225.000
118.240
105.000
191.000
204.000
35.000
141.000
213.470
50.000
195.000
18.000
20.000
48.200
33.000
48.200
84669400
25.510
2016.27.009.55.2000.00
2016.27.009.55.2000.00
255.000
90.000
225.000
120.460
105.000
203.000
204.000
35.000
139.000
211.610
55.000
190.000
18.000
15.000
55.600
33.000
54.100
84669400
25.230
2016.27.011.55.2000.00
2016.27.011.55.2000.00
255.000
115.000
225.000
120.460
105.000
203.000
204.000
35.000
139.000
211.610
55.000
190.000
18.000
15.000
55.600
33.000
54.100
84669400
26.250
2016.27.009.60.2000.00
2016.27.009.60.2000.00
239.000
90.000
225.000
100.030
105.000
193.000
204.000
35.000
122.000
196.730
60.000
209.000
18.000
20.000
54.500
29.000
57.100
84669400
23.400
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D