카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2016.14. - Unterteilschieber FSAC
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Cam sliders
2016.14. Die mounted cam unit FSAC
Powered by
CAD모델 선택
{fibro/normalien/k/k02/k02_07/2016_14.prj},{NB=2016.14.00.100.080.1.2},{L=274},{B=175},{H=200},{HW=100},{L2=150},{L4=220},{D=250},{WA=0},{FW=80},{FR=1.33},{WT=45},{SW=80},{SP=80.0},{BCB=100},{GEW=39.000},{ZTC=84669400},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.14/CATIA/w_0/b_100mm/2016.14.00.100.080.1.2__CM.CATPart.zip}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BC
Order No.
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
HW
[mm]
L2
[mm]
L4
[mm]
D
[mm]
WA
β
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WT
α
[°]
SW
Stroke
[mm]
SP
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2016.14.00.052.025.1.2
2016.14.00.052.025.1.2
142
98
140
65
80
120
120
0
27
0.60
45
25
25.0
9.300
84669400
2016.14.00.052.040.1.2
2016.14.00.052.040.1.2
157
98
140
65
90
135
135
0
27
0.60
45
40
40.0
9.300
84669400
2016.14.00.052.060.1.2
2016.14.00.052.060.1.2
202
98
140
65
110
180
180
0
27
0.60
45
60
60.0
12.200
84669400
2016.14.00.065.040.1.2
2016.14.00.065.040.1.2
167
130
160
70
100
145
140
0
36
0.75
45
40
40.0
16.600
84669400
2016.14.00.065.060.1.2
2016.14.00.065.060.1.2
212
130
160
70
110
180
190
0
36
0.75
45
60
60.0
18.000
84669400
2016.14.00.100.040.1.2
2016.14.00.100.040.1.2
214
175
200
100
120
190
190
0
80
1.15
45
40
40.0
33.500
84669400
2016.14.00.100.060.1.2
2016.14.00.100.060.1.2
234
175
200
100
140
190
210
0
80
1.15
45
60
60.0
35.400
84669400
2016.14.00.100.080.1.2
2016.14.00.100.080.1.2
274
175
200
100
150
220
250
0
80
1.33
45
80
80.0
39.000
84669400
2016.14.00.150.040.1.2
2016.14.00.150.040.1.2
216
260
220
100
120
190
190
0
120
1.88
45
40
40.0
50.000
84669400
2016.14.00.150.060.1.2
2016.14.00.150.060.1.2
236
260
220
100
140
200
210
0
120
1.90
45
60
60.0
53.700
84669400
2016.14.00.200.040.1.2
2016.14.00.200.040.1.2
226
310
240
110
130
200
200
0
176
2.80
45
40
40.0
76.600
84669400
2016.14.00.200.060.1.2
2016.14.00.200.060.1.2
246
310
240
110
150
210
220
0
176
2.80
45
60
60.0
76.600
84669400
2016.14.00.250.040.1.2
2016.14.00.250.040.1.2
236
360
270
130
140
200
210
0
260
3.69
45
40
40.0
102.500
84669400
2016.14.00.250.060.1.2
2016.14.00.250.060.1.2
256
360
270
130
160
220
230
0
260
3.72
45
60
60.0
110.000
84669400
2016.14.00.300.040.1.2
2016.14.00.300.040.1.2
236
410
270
130
140
200
210
0
312
3.69
45
40
40.0
117.300
84669400
2016.14.00.300.060.1.2
2016.14.00.300.060.1.2
256
410
270
130
160
220
230
0
312
3.72
45
60
60.0
124.700
84669400
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D