카탈로그: SVS Automation
생성됨: 18.09.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SVS Automation
2/2 way solenoid valve NC type 12A - brass body, DN 1,0 - 2,0 , M5
SVS Automation
2/2 Way solenoid valves
Direct operated
Powered by
CAD모델 선택
{svs_automation/2_2_wege_magnetventile/direktgesteuert/typ_12a_asmtab.prj},{NB=12A-0B10-AB1CA02400},{TYP=Typ 12: Messingkörper, Messingführungsrohr},{FUNKTION=A = stromlos geschlossen},{ANSCHLUSS=0 = M5},{DICHTWERKSTOFF=B},{NENNWEITE=10},{KURZSCHLUSSRING=A},{SPULENTYP=B1CA},{ANSCHLUSSSPANN=02400},{INFO=Produktinformation},{PPATH=typ_12a/typ_12a_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTELLSCH
Order code
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
FUNKTION
function
ⁿ/ₐ
ANSCHLUSS
ports
ⁿ/ₐ
SPULENTYP
coil type
ⁿ/ₐ
DRUCK
max. differential pressure
[bar]
12A-0B10-AB1CA02400
12A-0B10-AB1CA02400
type 12: body and tube br...
A = normally closed
0 = M5
B1CA
0-25
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D