카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
2-141 - Insert sets
Dirak
Swinghandles
Powered by
CAD모델 선택
{dirak/schwenkhebel/2_141.prj},{NB=211-9510.00-00000},{BESTNR=211-9510.00-00000},{AUS=Doppelbart 5 Dorn},{INFO=Product page DIRAK.com},{VERS=10},{BESTNR2=211-9510}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
211-9501.00-00000
211-9501.00-00000
Square 6mm
211-9502.00-00000
211-9502.00-00000
Square 7mm
211-9503.00-00000
211-9503.00-00000
Square 8mm
211-9504.00-00000
211-9504.00-00000
Square 8mm slotted
211-9505.00-00000
211-9505.00-00000
Triangular 6.5mm CNOMO
211-9506.00-00000
211-9506.00-00000
Triangular 7mm
211-9507.00-00000
211-9507.00-00000
Triangular 8mm
211-9508.00-00000
211-9508.00-00000
Triangular 9mm EDF
211-9509.00-00000
211-9509.00-00000
Double bit 3mm Pin
211-9510.00-00000
211-9510.00-00000
Double bit 5mm Pin
211-9511.00-00000
211-9511.00-00000
Socket head 6mm
211-9512.00-00000
211-9512.00-00000
Socket head 10mm
211-9513.00-00000
211-9513.00-00000
Daimler Benz type
211-9514.00-00000
211-9514.00-00000
Slotted 2mm, 4mm deep
211-9515.00-00000
211-9515.00-00000
Slotted (recessed) coinpr...
211-9516.00-00000
211-9516.00-00000
Crown type
211-9517.00-00000
211-9517.00-00000
Square socket 6mm
211-9518.00-00000
211-9518.00-00000
Square socket 7mm
211-9519.00-00000
211-9519.00-00000
Square socket 8mm
211-9520.00-00000
211-9520.00-00000
Crescent (Czech)
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D