카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
2-092 - Swinghandle RS PrC with square threaded rod 40mm
Dirak
Swinghandles
Powered by
CAD모델 선택
{dirak/schwenkhebel/2_092_asmtab.prj},{NB=107-9282.00-00040},{BEST=107-9282.00-00040},{AUS=Schwenkhebel Griff GDZn, Mulde PA für PHZ und Vorhangschloss},{OG=schwarz},{OM=schwarz},{M=mit Kappe (IP65)},{MZ=GDZn},{PB=-},{VB=Nein},{BTYP=},{INFO=Product page DIRAK.com},{PPATH=2018/assemblies/2_092_asmtpl.prj},{VERS=3}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
OG
Surface handle
ⁿ/ₐ
OM
Surface dish
ⁿ/ₐ
M
Dish
ⁿ/ₐ
MZ
Material cylinder cover
ⁿ/ₐ
PB
Sealable
ⁿ/ₐ
VB
Padlock bolt
ⁿ/ₐ
207-9282.00-00040
207-9282.00-00040
Swinghandle PA for profil...
untreated
untreated
with cap (IP65)
-
-
-
107-9208.00-00040
107-9208.00-00040
Swinghandle zinc die for ...
untreated
untreated
with cap (IP65)
Zinc die
Yes
-
107-9282.00-00040
107-9282.00-00040
Swinghandle zinc die, dis...
untreated
untreated
with cap (IP65)
Zinc die
-
No
207-9238.00-00040
207-9238.00-00040
Swinghandle PA with cylin...
untreated
untreated
with cap (IP65)
-
-
207-9244.00-00040
207-9244.00-00040
Swinghandle PA for insert
untreated
untreated
with cap (IP65)
-
-
-
107-9206.00-00040
107-9206.00-00040
Swinghandle zinc die, dis...
chrome plated
untreated
with cap (IP65)
-
-
-
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D