카탈로그: PHD
생성됨: 03.11.2011
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, spanish
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following Classifications are included:
eCl@ss 5.1
PHD
160 M - 160 Metric Escapements Standard Duty
PHD
Escapements
160 escapements
Powered by
CAD모델 선택
{phd/escapements/160/160_metric_standard_duty.prj},{NB=16013-2-1001Closed-Retract},{DN=2},{STROKE=12.300},{MODEL1=13},{SIZE1=13},{A=76.2},{B=45.2},{C=22.2},{D=34.9},{E=22.2},{F=7.9},{G=11.1},{H=19.0},{J=9.2},{K1=3.000},{K2=2.500},{L=19.1},{M=4.7},{N=9.5},{O=12.7},{P=34.1},{R=3.0},{S=12.7},{T=2.4},{U=3.0},{V=37.3},{W=6.4},{X=19.1},{Y=11.1},{Z1=5.000},{Z2=4.089},{AA=12.7},{BB=6.4},{CC=26.2},{DD=20.8},{EE=15.9},{FF=3.2},{AE=8.1},{BE=7.0},{UW=0.29},{BODY1=4.674},{BODY2=37.211},{BODY3=4.216},{BODY4=32.868},{BODY5=4.623},{BODY6=9.144},{BODY7=7.112},{BODY8=12.624},{CAP1=44.450},{CAP2=19.812},{CAP3=36.525},{CAP4=11.887},{CAP5=3.708},{CAP6=6.502},{CAP7=3.632},{RODENDOPT=1},{STROKEADJ=0},{SWREADYOPT=0},{SEALS=1},{SWITCH=},{POSITION=Closed-Retract}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
MODEL
Model No.
[mm]
DN
Design No.
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
ⁿ/ₐ
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
ⁿ/ₐ
AA
[mm]
BB
[mm]
CC
[mm]
DD
[mm]
EE
[mm]
FF
[mm]
AE
A Switch
[mm]
BE
B Switch
[mm]
UW
Unit Weight
[kg]
16003-2-1001
160
03
2
63.8
38.1
19.1
25.0
15.1
6.6
9.5
14.0
7.6
M3x0.5
12.7
3.2
6.4
10.9
27.8
3.0
10.4
2.4
3.0
29.6
6.4
14.0
9.5
M5x0.8
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.0
0.16
16013-2-1001
160
13
2
76.2
45.2
22.2
34.9
22.2
7.9
11.1
19.0
9.2
M3x0.5
19.1
4.7
9.5
12.7
34.1
3.0
12.7
2.4
3.0
37.3
6.4
19.1
11.1
M5x0.8
12.7
6.4
26.2
20.8
15.9
3.2
8.1
7.0
0.29
16023-2-1001
160
23
2
98.6
64.5
30.2
47.9
28.8
11.0
15.1
28.5
12.4
M5x0.8
25.4
6.4
12.7
17.4
43.4
5.0
19.1
4.0
5.0
54.0
9.7
28.6
15.1
1/8 BSP
15.9
7.9
35.7
25.7
22.3
4.8
6.0
12.1
0.71
16043-2-1001
160
43
2
156.0
95.0
50.0
86.0
54.0
19.5
25.0
44.5
21.8
M5x0.8
50.8
12.7
22.2
25.5
73.0
8.0
31.8
4.8
6.0
79.9
9.7
44.5
25.0
1/8 BSP
15.9
7.9
57.8
51.3
36.1
8.0
5.1
9.1
2.80
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D