15407-2 18mm Valve - 15407-2 18mm Valve - ISO 15407-2 Series Valve
ASCO Numatics
In Control
ISO Valves
ISO 15407-2 - 18 mm
Powered by
CAD模型選擇
{numatics/in_control/valves_iso/15407_18/valve_15407_18_asmtab.prj},{NB=I51BA4Z5KN00020},{MNT=Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control},{MOUNT=Manifold Block w/Side & Bottom Ports, Single Solenoid Internal Circuit Board, w/Speed Control},{AF1='BA4','BA4 = Spring Return,2 Position 4-Way (5/2)'},{VT1= 'A' , 'Single Solenoid Pilot, (Spring Return) w/flush Non-Locking Override'},{M1=Z5},{FNC1='4','2 Position, 4-Way'},{AF=BA4},{PS=1},{PT=N},{VTG=20},{SOPT=000},{INVALID=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
MNT
Mounting
ⁿ/ₐ
I51BA400K000020
R51BA400K000020
00 = Valve Unit, without ...
I51BA401K000020
R51BA401K000020
01 = Valve Unit, Speed Co...
I51BA4Z1KN00020
R51BA4Z1KN00020
Z1 = Manifold Block, Sing...
I51BA4Z2KN00020
R51BA4Z2KN00020
Z2 = Manifold Block, Doub...
I51BA4Z5KN00020
R51BA4Z5KN00020
Z5 = Manifold Block, Sing...
I51BA4Z6KN00020
R51BA4Z6KN00020
Z6 = Manifold Block, Doub...
I51BA4R1KN00020
R51BA4R1KN00020
R1 = Manifold Block, Sing...
I51BA4R2KN00020
R51BA4R2KN00020
R2 = Manifold Block, Doub...
I51BA4R5KN00020
R51BA4R5KN00020
R5 = Manifold Block, Sing...
I51BA4R6KN00020
R51BA4R6KN00020
R6 = Manifold Block, Doub...
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D