1525678 - SACCEC-M12FS-5CON-M16/ 0,5-920
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor-actuator connector chassis (sensor technology acc.)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/03/1525678.prj},{NB=1525678},{MANUID=1525678},{BAH005=48},{AAC820=-25},{AAC821=85},{BAA039=85},{AAS465=100},{AAB733=0.500},{AAO663=4046356022415},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1525678},{DESCSHORT=Device connector front mounting},{DESCLONG=Bus system flush-type socket, DeviceNet/CANopen, 5-pos., M12, shielded, A-coded, front/screw mounting, with M16 thread, can be positioned, with 0.5 m bus cable, 2 x 0.2 mm²; 2 x 0.32 mm²},{MANUTYPEDESC=SACCEC-M12FS-5CON-M16/ 0,5-920},{PREVIEW=../../../_pool_/7b/38/30371_3000_int_04.png},{INTNO=4046356022415},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=93},{BAC140=V0},{AAC108=},{AAC202=Ni/Au}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAB733
Cable length
[m]
AAS495
Mounting of the flush-type connector
ⁿ/ₐ
AAS496
Screw-in thread
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1525678
1525678
Device connector front mo...
Bus system flush-type soc...
SACCEC-M12FS-5CON-M16/ 0,...
4046356022415
Phoenix Contact GmbH & Co...
93
48
V0
-25
85
85
Ni/Au
100
PA 6.6
Yes
not available
Without
0.500
Front mounting
M12
No
4046356022415
Device connector front mo...
Bus system flush-type soc...
SACCEC-M12FS-5CON-M16/ 0,...
4063151
1
1
1
1
85444290
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求