1459605 - SACC-E-FS-3CON-M16/0,5 SCO
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor-actuator connector chassis (sensor technology acc.)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/03/1459605.prj},{NB=1459605},{MANUID=1459605},{BAH005=250},{AAC820=-25},{AAC821=85},{BAA039=85},{AAS465=100},{AAB733=0.500},{BAA419=0.340},{AAO663=4046356647465},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=100},{QUANTITYINT=1},{CTN=85444290},{AAO676=1459605},{DESCSHORT=Device connector front mounting},{DESCLONG=Device connector front mounting, Universal, 3-position, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Front mounting, M16 x 1.5, Individual wires, cable length: 0.5 m, 0.34 mm², TPE litz wire},{MANUTYPEDESC=SACC-E-FS-3CON-M16/0,5 SCO},{PREVIEW=../../../_pool_/93/25/83495_2000_int_04.png},{INTNO=4046356647465},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=43}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAB733
Cable length
[m]
BAA419
Cross section of conductor
[mm^2]
AAB380
Type of plug-in contact, inside
ⁿ/ₐ
AAS495
Mounting of the flush-type connector
ⁿ/ₐ
AAS496
Screw-in thread
ⁿ/ₐ
AAS497
Wire insulation material
ⁿ/ₐ
AAK528
material of the core insulation
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1459605
1459605
Device connector front mo...
Device connector front mo...
SACC-E-FS-3CON-M16/0,5 SC...
4046356647465
Phoenix Contact GmbH & Co...
43
250
V0
-25
85
85
Ni/Au
100
PA 6.6
No
not available
0.500
0.340
Female (socket)
Front mounting
M12
TPE
TPE
No
4046356647465
Device connector front mo...
Device connector front mo...
SACC-E-FS-3CON-M16/0,5 SC...
4063151
1
1
100
1
85444290
DE
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D