1458525 - SAC-3P-MS/A-1L-Z SCO
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Valve connector
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/05/1458525.prj},{NB=1458525},{MANUID=1458525},{BAH005=24},{AAF726=4},{AAC820=-25},{AAC821=85},{AAT080=3},{BAA039=85},{AAS465=50},{AAO663=4046356638975},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1458525},{DESCSHORT=Valve connectors},{DESCLONG=Valve connectors, 3-position, Plug straight M12 SPEEDCON, coding: A, on Valve connector A, with 1 LED, connected with Z diode},{MANUTYPEDESC=SAC-3P-MS/A-1L-Z SCO},{PREVIEW=../../../_pool_/f0/b8/53687_2000_int_04.png},{INTNO=4046356638975},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=IEC 61076-2-101},{BAC140=HB},{BAB392=EAC, DNV},{AAC202=Sn},{BAA295=3},{AAC049=No},{BAC461=TPU},{AAW083=Plug}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
AAW077
Type of wiring
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1458525
1458525
Valve connectors
Valve connectors, 3-posit...
SAC-3P-MS/A-1L-Z SCO
4046356638975
Phoenix Contact GmbH & Co...
3
24
4
IEC 61076-2-101
HB
-25
85
EAC, DNV
3
85
Sn
3
No
50
TPU
Plug
Yes
Z diode
4046356638975
Valve connectors
Valve connectors, 3-posit...
SAC-3P-MS/A-1L-Z SCO
4063151
1
1
1
1
85366990
PL
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청