1452880 - SACB-6/ 6-L-C GG SCO P
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Passive sensor/actuator distributor (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/11/1452880.prj},{NB=1452880},{MANUID=1452880},{AAC820=-25},{AAC821=80},{BAF016=54},{BAA020=19},{AAF040=0.148},{AAC966=24},{AAB901=10},{AAB903=10},{AAP381=1},{AAP680=6},{AAI870=4},{AAC964=24},{AAO663=4046356553742},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1452880},{DESCSHORT=Sensor/actuator box header},{DESCLONG=Sensor/actuator box header, application: Standard, connection method: M12-SPEEDCON-socket Plastic, number of slots: 6, number of positions: 4, coding: A - standard, slot assignment: single, status display: yes, pnp; master cable connection: Pluggable screw connection, shielding: no},{MANUTYPEDESC=SACB-6/ 6-L-C GG SCO P}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAF016
width
[mm]
BAA020
height
[mm]
AAF040
net weight
[kg]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB228
connection for NPN sensors present
ⁿ/ₐ
AAB394
Design of the outgoing circuits for sensor/actuator lines
ⁿ/ₐ
AAC966
Max. operating voltage
[V]
AAB901
max. current carrying capacity per I/O signal
[A]
AAB903
max. summation current
[A]
AAP381
Number of channels per slots
ⁿ/ₐ
AAP680
Number of sensor/actuator slots
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD574
Potential separation present
ⁿ/ₐ
AAI870
number of poles sensor/actuator slots
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
AAC964
min. operating voltage
[V]
AAW076
Connection of the master cable
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1452880
1452880
Sensor/actuator box heade...
Sensor/actuator box heade...
SACB-6/ 6-L-C GG SCO P
4046356553742
Phoenix Contact GmbH & Co...
24
IP65
-25
80
54
19
0.148
gold-plated
2
No
M12
24
10
10
1
6
Yes
No
4
not relevant
not relevant
24
Pluggable screw connectio...
4046356553742
Sensor/actuator box heade...
Sensor/actuator box heade...
SACB-6/ 6-L-C GG SCO P
4063151
1
1
1
1
85366990
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求