1437533 - SACCBP-FS-5CON-PG9/1,0-920SCO
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor-actuator connector chassis (sensor technology acc.)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/03/1437533.prj},{NB=1437533},{MANUID=1437533},{BAH005=48},{AAC820=-25},{AAC821=85},{BAA039=85},{AAS465=100},{AAB733=1},{AAO663=4046356457668},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1437533},{DESCSHORT=Device connector, rear mounting},{DESCLONG=Device connector, rear mounting, CANopen®, DeviceNet™, 5-position, PUR halogen-free, red lilac RAL 4001, shielded, Socket, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, Cable connection, cable length: 1 m, CANopen®/DeviceNet™, PUR, violet, Alternative product in accordance with RoHS II without Exemption 6c (Pb <0.1%) item no.: 1239659}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAB733
Cable length
[m]
AAS496
Screw-in thread
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1437533
1437533
Device connector, rear mo...
Device connector, rear mo...
SACCBP-FS-5CON-PG9/1,0-92...
48
V0
-25
85
85
Ni/Au
100
PA 6.6
Yes
not available
Without
1
M12
No
4046356457668
Device connector, rear mo...
Bus system flush-type soc...
SACCBP-FS-5CON-PG9/1,0-92...
4063151
4046356457668
Phoenix Contact GmbH & Co...
53
1
1
1
1
85444290
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求