1424712 - SAC-5PT-F/F-M VP
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor actuator adapter
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/06/1424712.prj},{NB=1424712},{MANUID=1424712},{BAH005=48},{AAF726=4},{AAC820=-25},{AAC821=85},{AAF040=0.032},{BAA039=85},{AAO663=4055626376752},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1424712},{DESCSHORT=T distributor},{DESCLONG=T distributor, CANopen®, DeviceNet™, 5-position, unshielded, Socket straight M12, coding: A - standard, on Socket straight M12, coding: A - standard and Plug straight M12, coding: A - standard, Parallel distributor},{MANUTYPEDESC=SAC-5PT-F/F-M VP},{PREVIEW=../../../_pool_/37/89/84178_3000_int_04.png},{INTNO=4055626376752},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAP798=according to IEC 61076-2-101}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
AAF040
net weight
[kg]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
BAD993
screened
ⁿ/ₐ
AAS493
Material used for the thread ring
ⁿ/ₐ
AAS499
Sensor/actuator adapter design
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1424712
1424712
T distributor
T distributor, CANopen®, ...
SAC-5PT-F/F-M VP
4055626376752
Phoenix Contact GmbH & Co...
3
48
4
according to IEC 61076-2-...
V0
-25
85
EAC
0.032
IP65
85
Nickel/gold
1
PBT
A-coded
No
zinc die-cast
T adapter
4055626376752
T distributor
T distributor, CANopen®, ...
SAC-5PT-F/F-M VP
4063151
1
1
1
1
85366990
DE
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D