1408791 - HC-EVO-B10PT-BWSC-HL-M25-PLRBK
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Rectangular connectors (set)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/01/1408791.prj},{NB=1408791},{MANUID=1408791},{BAH005=500},{AAF726=16},{AAC820=-40},{AAC821=100},{BAA018=106.905},{BAF016=103.511645},{BAA020=116.374783},{BAB577=106.904855},{BAC676=2.500},{AAB940=0.140},{BAC739=0.140},{AAB789=2.500},{AAT080=10},{BAA039=100},{AAB499=6},{AAP372=1},{AAO663=4046356834094},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1408791},{DESCSHORT=Connector set},{DESCLONG=Connector set, number of positions: 10, material: PA, connection method: Push-in connection, connection cross section: AWG 26- 14, cable outlet: straight},{MANUTYPEDESC=HC-EVO-B10PT-BWSC-HL-M25-PLRBK},{PREVIEW=../../../_pool_/e6/2a/61414_2000_int_04.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAF726
rated current
[A]
AAP798
Application standards
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAA018
length
[mm]
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
BAC676
Max. line cross section, flexible
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAD246
Overvoltage category
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAG021
impact strength
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1408791
1408791
Connector set
Connector set, number of ...
HC-EVO-B10PT-BWSC-HL-M25-...
4046356834094
Phoenix Contact GmbH & Co...
3
500
16
not available
V0
PA
-40
100
EAC, DNV
106.905
103.511645
116.374783
106.904855
2.500
0.140
0.140
2.500
10
Longitudinal strap
IP66
Hermaphrodite
Copper alloy
100
Ag
3
6
III
Yes
Push-in connection
Yes
Not applicable
Yes
PA
not relevant
No
IK09
1
straight
without
4046356834094
Connector set
EVO connector set, B10 se...
HC-EVO-B10PT-BWSC-HL-M25-...
4063151
1
1
1
1
85366990
CN
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D