1405737 - SACB-8/ 8-L- 5,0PUR SCO P NPN
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Passive Sensor-Actuator-Interface (with cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/08/1405737.prj},{NB=1405737},{MANUID=1405737},{BAH005=24},{AAC820=-25},{AAC821=80},{BAF016=54},{BAA020=23},{BAB577=149},{AAB733=5},{AAB901=2},{AAB903=12},{AAP381=1},{AAP680=8},{AAI870=4},{AAC964=24},{AAO663=4046356782913},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1405737},{DESCSHORT=Sensor/actuator box},{DESCLONG=Sensor/actuator box, connection method: M12-SPEEDCON-socket Plastic, number of slots: 8, number of positions: 4, coding: A, slot assignment: single, status display: Yes, npn; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 5 m, shielding: no},{MANUTYPEDESC=SACB-8/ 8-L- 5,0PUR SCO P NPN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
AAP798
Application standards
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
BAF016
width
[mm]
BAA020
height
[mm]
BAB577
depth
[mm]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAB733
Cable length
[m]
AAB734
Cable length can be configured
ⁿ/ₐ
AAB228
connection for NPN sensors present
ⁿ/ₐ
AAB394
Design of the outgoing circuits for sensor/actuator lines
ⁿ/ₐ
AAB901
max. current carrying capacity per I/O signal
[A]
AAB903
max. summation current
[A]
AAP381
Number of channels per slots
ⁿ/ₐ
AAP680
Number of sensor/actuator slots
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
AAC104
Ground cable suitability of the fixed cable version
ⁿ/ₐ
BAD574
Potential separation present
ⁿ/ₐ
AAI870
number of poles sensor/actuator slots
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
AAC964
min. operating voltage
[V]
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1405737
1405737
Sensor/actuator box
Sensor/actuator box, con...
SACB-8/ 8-L- 5,0PUR SCO P...
4046356782913
Phoenix Contact GmbH & Co...
27
24
IEC 61076-2-101
-25
80
cULus Recognized
54
23
149
IP67
Gold
2
5
No
Yes
M12
2
12
1
8
Yes
Yes
No
4
not relevant
not relevant
24
4046356782913
Sensor/actuator box
Sensor/actuator box, con...
SACB-8/ 8-L- 5,0PUR SCO P...
4063151
1
1
1
1
85444290
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求