1242556 - RC-16P1NA24300X
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/09/1242556.prj},{NB=1242556},{MANUID=1242556},{AAO663=4063151445027},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{AAO676=1242556},{DESCSHORT=Device connector, rear mounting},{DESCLONG=M23, Device connector, rear mounting, series: RC, straight, Screw locking mechanism, Radial O-ring, 4xM3, Panel thickness min.: 2.7 mm, Panel thickness max.: 3.5 mm, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=RC-16P1NA24300X},{PREVIEW=../../../_pool_/99/e9/69688_2000_int_04.png},{INTNO=4063151445027},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=47},{BAC140=V0},{AAC049=No},{AAC103=No},{AAC044=Yes}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1242556
1242556
Device connector, rear mo...
M23, Device connector, re...
RC-16P1NA24300X
4063151445027
Phoenix Contact GmbH & Co...
47
V0
No
No
Yes
4063151445027
Device connector, rear mo...
M23, Device connector, re...
RC-16P1NA24300X
4063151
1
1
20
20
85366990
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求