1237973 - V-RC/TWUM 13/KVD 13/LBL 16+3X
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor-actuator connector chassis (sensor technology acc.)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/03/1237973.prj},{NB=1237973},{MANUID=1237973},{BAH005=150},{AAC820=-20},{AAC821=80},{BAA039=80},{AAO663=4063151383473},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1237973},{DESCSHORT=Cable connector},{DESCLONG=Cable connector, number of positions: 19, status display: No; master cable connection: M23 screw locking, shielding: no, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=V-RC/TWUM 13/KVD 13/LBL 16+3X},{PREVIEW=../../../_pool_/34/db/40953_2000_int_04.png},{INTNO=4063151383473},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=37},{BAC140=V0},{AAC202=gold-plated},{BAC461=PBT},{AAC103=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1237973
1237973
Cable connector
Cable connector, number ...
V-RC/TWUM 13/KVD 13/LBL 1...
4063151383473
Phoenix Contact GmbH & Co...
37
150
V0
-20
80
80
gold-plated
PBT
No
not available
Female (socket)
No
4063151383473
Cable connector
Cable connector, number ...
V-RC/TWUM 13/KVD 13/LBL 1...
4063151
1
1
1
1
85366990
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求