您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1220821 - PV-PRO/OE-200/F-1500/5
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Industry connector (unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/90/1220821.prj},{NB=1220821},{MANUID=1220821},{AAO663=4063151303068},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=8},{QUANTITYINT=8},{CTN=85354000},{AAO676=1220821},{DESCSHORT=Fuse plug},{DESCLONG=Fuse, Range of articles: Sunclix, Fuse plug, color: black, rated voltage: 1500 V DC (bis 4000m ü. NN), rated current: 5 A, Connection method: open cable end, min. cable diameter: 5.8 mm, max. cable diameter: 6.4 mm. SUNCLIX fuse element for protecting panels and devices in photovoltaic systems},{MANUTYPEDESC=PV-PRO/OE-200/F-1500/5},{PREVIEW=../../../_pool_/54/00/148085_1000_int_04.png},{INTNO=4063151303068},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=17},{AAW338=Fuse plug}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1220821
1220821
Fuse plug
Fuse, Range of articles: ...
PV-PRO/OE-200/F-1500/5
4063151303068
Phoenix Contact GmbH & Co...
17
4063151303068
Fuse plug
Fuse, Range of articles: ...
Sunclix
PV-PRO/OE-200/F-1500/5
4063151
1
1
8
8
85354000
PL
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D