1216523 - SOL-SC-3ST-0-DC-1MPPT-1005AL
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Electrical distribution system (incl. small distribution board)
Cable entry cabinet
Powered by
CAD模型選擇
{phoenix_contact/27/14/24/22/1216523.prj},{NB=1216523},{MANUID=1216523},{AAO663=4063151298708},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=25},{QUANTITYINT=1},{CTN=85363030},{AAO676=1216523},{DESCSHORT=String combiner box (SCB)},{DESCLONG=String combiner box for photovoltaic systems up to 1000 V DC for the connection of 1 x 3 strings. With surge protection (type 1/2) and cable glands for the input and output side. Direct connection of the inverter to the terminal via aluminum or copper conductor.},{MANUTYPEDESC=SOL-SC-3ST-0-DC-1MPPT-1005AL},{PREVIEW=../../../_pool_/bb/10/146315_1000_int_04.png},{INTNO=4063151298708},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=52},{BAG975=IP65}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1216523
1216523
String combiner box (SCB)
String combiner box for p...
SOL-SC-3ST-0-DC-1MPPT-100...
4063151298708
Phoenix Contact GmbH & Co...
52
IP65
4063151298708
String combiner box (SCB)
String combiner box for p...
SOL-SC-3ST-0-DC-1MPPT-100...
4063151
1
1
25
1
85363030
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求