您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
1197657 - SACB-PT-H180- 8/3-M8 HD
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Passive sensor/actuator distributor (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/11/1197657.prj},{NB=1197657},{MANUID=1197657},{AAC820=-25},{AAC821=80},{AAF040=0.072},{AAB935=0.200},{AAB785=1.500},{AAC966=24},{AAB901=8},{AAB903=8},{AAP381=1},{AAP680=8},{AAI870=3},{AAC964=24},{AAO663=4063151256876},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85444290},{AAO676=1197657},{DESCSHORT=Connector hood},{DESCLONG=Connector hood, application: Standard, connection method: M8 socket Metal, number of slots: 8, number of positions: 3, slot assignment: single, status display: No, Universal; master cable connection: Plug-in push-in spring-cage connection 180°, shielding: no},{MANUTYPEDESC=SACB-PT-H180- 8/3-M8 HD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF040
net weight
[kg]
AAB935
min. connectable conductor cross-section
[mm^2]
AAB785
max. connectable conductor cross-section
[mm^2]
AAB228
connection for NPN sensors present
ⁿ/ₐ
AAB394
Design of the outgoing circuits for sensor/actuator lines
ⁿ/ₐ
AAC966
Max. operating voltage
[V]
AAB901
max. current carrying capacity per I/O signal
[A]
AAB903
max. summation current
[A]
AAP381
Number of channels per slots
ⁿ/ₐ
AAP680
Number of sensor/actuator slots
ⁿ/ₐ
BAD391
LED display present
ⁿ/ₐ
BAD574
Potential separation present
ⁿ/ₐ
AAI870
number of poles sensor/actuator slots
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
AAC964
min. operating voltage
[V]
AAW076
Connection of the master cable
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1197657
1197657
Connector hood
Connector hood, applicat...
SACB-PT-H180- 8/3-M8 HD
4063151256876
Phoenix Contact GmbH & Co...
23
IP67
-25
80
0.072
0.200
1.500
Yes
M8
24
8
8
1
8
No
No
3
not relevant
not relevant
24
Plug-in push-in spring-ca...
4063151256876
Connector hood
Connector hood, applicat...
SACB-PT-H180- 8/3-M8 HD
4063151
1
1
1
1
85444290
DE
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D