1132741 - M23-09P1N8AWB00S
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD모델 선택
{phoenix_contact/27/44/01/09/1132741.prj},{NB=1132741},{MANUID=1132741},{AAC820=-40},{AAC821=105},{BAA039=105},{AAO663=4063151238506},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1132741},{DESCSHORT=Device connector front mounting},{DESCLONG=M23, Device connector front mounting, M23 PRO, straight, for standard and ONECLICK fast locking system, No. of pos.: 8+1, Direction of rotation: Standard, type of contact: Pin, Crimp connection, 4x Ø2,7, flange dimensions: 26 mm x 26 mm, coding:N},{MANUTYPEDESC=M23-09P1N8AWB00S},{PREVIEW=../../../_pool_/d8/65/147831_1000_int_04.png},{INTNO=4063151238506},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=12},{BAC140=V0},{AAC108=IP68}
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
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC049
PE connection present
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1132741
1132741
Device connector front mo...
M23, Device connector fro...
M23-09P1N8AWB00S
4063151238506
Phoenix Contact GmbH & Co...
12
V0
-40
105
IP68
105
No
No
Yes
4063151238506
Device connector front mo...
M23, Device connector fro...
M23-09P1N8AWB00S
4063151
1
1
1
1
85366990
DE
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청