1068454 - SACC-CIP-M8FSD-4P SMD SH R32
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Circular connector, mounting (without cable)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/09/1068454.prj},{NB=1068454},{MANUID=1068454},{AAF726=4},{AAC820=-25},{AAC821=105},{AAT080=4},{BAA039=105},{BAA295=3},{AAS465=100},{AAS467=4},{AAO663=4055626801919},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{AAO676=1068454},{DESCSHORT=Flush-type connector},{DESCLONG=Flush-type connector, Ethernet/PROFINET CAT5 (100 Mbps), 4-position, Socket, straight, M8, coding: D , PCB mounting, SMD},{MANUTYPEDESC=SACC-CIP-M8FSD-4P SMD SH R32},{PREVIEW=../../../_pool_/f7/9d/101977_2000_int_04.png},{INTNO=4055626801919},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=55},{BAC140=V0},{AAC108=IP67},{AAC202=Au},{AAC049=No},{AAC103=Yes},{AAW083=Socket},{AAC076=D}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAF726
rated current
[A]
BAC140
Combustibility class
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAT080
Pole number
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC202
Material of the contact coat
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAS467
Number of control contacts
ⁿ/ₐ
AAW083
Construction form of the plug connector
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAB378
Type of plug-in contact, outside
ⁿ/ₐ
AAS495
Mounting of the flush-type connector
ⁿ/ₐ
AAS496
Screw-in thread
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAW079
Connection on the inside
ⁿ/ₐ
AAW080
Inside connection
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1068454
1068454
Flush-type connector
Flush-type connector, Eth...
SACC-CIP-M8FSD-4P SMD SH ...
4055626801919
Phoenix Contact GmbH & Co...
55
4
V0
-25
105
4
IP67
105
Au
3
No
100
Yes
4
Socket
D
Female (socket)
PCB mounting
M8
Yes
SMD
SMD
4055626801919
Flush-type connector
Flush-type connector, Eth...
SACC-CIP-M8FSD-4P SMD SH ...
4063151
1
1
100
100
85366990
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求