1029712 - UTWE 6/10+1
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Test plug for terminal blocks
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/48/1029712.prj},{NB=1029712},{MANUID=1029712},{BAH005=400},{BAC740=0.200},{AAB937=0.250},{AAF040=0.400},{BAC676=10},{AAB787=6},{AAB940=0.200},{BAC677=10},{BAC739=0.200},{AAB789=2.500},{AAT080=11},{AAC900=8.200},{AAO663=4055626531960},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=5},{QUANTITYINT=5},{CTN=85369010},{AAO676=1029712},{DESCSHORT=Test terminal strip},{DESCLONG=Test terminal strip, nom. voltage: 400 V, nominal current: 24 A, connection method: Screw connection, 1 level, Rated cross section: 6 mm², cross section: 0.2 mm² - 10 mm², mounting type: Wall mounting, color: gray},{MANUTYPEDESC=UTWE 6/10+1},{PREVIEW=../../../_pool_/5a/4b/56539_3000_int_04.png},{INTNO=4055626531960}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAH005
rated voltage
[V]
BAC740
Min. line cross section, rigid
[mm^2]
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAF040
net weight
[kg]
BAC676
Max. line cross section, flexible
[mm^2]
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
[mm^2]
AAB940
min. connectable conductor cross-section multiple wire
[mm^2]
BAC677
Max. line cross section, rigid
[mm^2]
BAC739
Min. line cross section, flexible
[mm^2]
AAB789
max. connectable conductor cross-section multiple wire
[mm^2]
AAT080
Pole number
ⁿ/ₐ
AAC900
Grid dimensions
[mm]
AAM354
tackable possible
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1029712
1029712
Test terminal strip
Test terminal strip, nom....
UTWE 6/10+1
4055626531960
Phoenix Contact GmbH & Co...
22
400
0.200
0.250
0.400
10
6
0.200
10
0.200
2.500
11
8.200
No
4055626531960
Test terminal strip
Test terminal strip, nom....
UTWE 6/10+1
4063151
1
1
5
5
85369010
PL
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D