10-AS 2FSM/FSC INCH - Speed Controller with Indicator(Inch)/In-line Type/Clean Series
SMC
bp3_flow_control_equipment
as-fm_fc
Powered by
CAD模型選擇
{smc/bp3_flow_control_equipment/as-fm_fc/10_as_2fsm_fsc_inch_asmtab.prj},{NB=10-AS1002FSM-07},{GUI=10-AS1002FS*-07},{TYPE=(10) Clean Series},{RANGE=FSM},{DIRECTION=},{D=1/4},{D1=12.0},{X=10.9},{Y=0.0},{D2=3.3},{D3=5.5},{D4=9.4},{D5=10.0},{L1=40.1},{L2=6.2},{L3=12.9},{L4MAX=37.5},{L4MIN=35.0},{L5=11.0},{L6=15.4},{L7=8.8},{L8=12.8},{M1=13.5},{W1=13.6},{W2=15.1},{X1=5.5},{X2=9.6},{CNSMASSEXACT=6.7},{A=6.790},{B=0.900},{C=6.300},{E=7.700},{F=6.440},{SIZE=100},{N1=35.300},{N2=6.790},{N3=0.900},{N4=0.000},{N5=6.150},{N6=12.400},{N7=9.000},{N8=5.500},{N9=5.400},{N10=2.500},{N11=9.400},{N12=3.000},{N13=0.000},{N14=1.404},{N15=6.300},{PPATH=10_as_2fsm_fsc_inch/assembly/10_as_2fsm_fsc_inch_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GUI
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
Applicable tubing O.D.
ⁿ/ₐ
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
W1
[mm]
W2
[mm]
X1
[mm]
X2
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1002FSM-01
10-AS1002FS*-01
(10) Clean Series
1/8
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
36.4
33.9
11.0
15.4
8.8
10.1
13.5
13.6
15.1
5.5
9.6
5.2
10-AS1002FSM-03
10-AS1002FS*-03
(10) Clean Series
5/32
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
36.4
33.9
11.0
15.4
8.8
10.1
13.5
13.6
15.1
5.5
9.6
5.5
10-AS1002FSM-07
10-AS1002FS*-07
(10) Clean Series
1/4
12.0
10.9
0.0
3.3
5.5
9.4
10.0
40.1
6.2
12.9
37.5
35.0
11.0
15.4
8.8
12.8
13.5
13.6
15.1
5.5
9.6
6.7
10-AS2002FSM-03
10-AS2002FS*-03
(10) Clean Series
5/32
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
44.5
43.0
12.6
17.0
10.5
12.3
13.5
20.0
21.5
6.5
15.0
9.5
10-AS2002FSM-07
10-AS2002FS*-07
(10) Clean Series
1/4
12.0
10.9
0.0
3.3
5.5
12.0
12.0
43.2
6.5
13.6
44.7
43.2
12.6
17.0
10.5
12.8
13.5
20.0
21.5
6.5
15.0
10.6
10-AS2052FSM-07
10-AS2052FS*-07
(10) Clean Series
1/4
13.2
12.0
0.0
4.3
7.8
13.0
16.0
53.4
7.6
17.2
49.0
47.6
17.0
22.5
12.0
16.1
17.0
21.5
24.0
7.8
16.2
16.4
10-AS2052FSM-09
10-AS2052FS*-09
(10) Clean Series
5/16
15.2
13.5
0.0
4.3
7.8
13.0
16.0
57.2
8.5
18.1
49.9
48.5
17.0
22.5
12.0
16.1
19.0
21.5
24.0
7.8
16.2
18.4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D