10-AS-2F-A - Speed Controller With One-touch Fitting/In-line Type/Clean Series
SMC
bp3_flow_control_equipment
ASxx2F/FS/FG-A Speed Controller With One-touch Fitting/In-line Type
Powered by
CAD모델 선택
{smc/bp3_flow_control_equipment/as_2f-a/10_as_2f_a.prj},{NB=10-AS2052F-06A},{MODEL=10-AS2052F-06A},{TYPE=(10) Clean Series},{D=6.0},{D1=12.8},{X=11.5},{Y=0.0},{D2=4.3},{D3=7.8},{D4=13.0},{D5=16.0},{L1=52.0},{L2=7.6},{L3=17.2},{L4MAX=36.2},{L4MIN=34.6},{L5=17.0},{L6=22.5},{L7=12.0},{L8=16.1},{M1=17.0},{CNSMASSEXACT=11.8},{A=7.000},{B=2.000},{C=6.900},{E=11.030},{F=9.830}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
MODEL
Model
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
Applicable tubing O.D.
[mm]
D1
[mm]
X
[mm]
Y
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4MAX
[mm]
L4MIN
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
M1
[mm]
CNSMASSEXACT
Mass
[g]
10-AS1002F-23A
10-AS1002F-23A
(10) Clean Series
3.2
8.4
6.7
9.5
3.3
5.5
9.4
10.0
36.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.5
3.7
10-AS1002F-04A
10-AS1002F-04A
(10) Clean Series
4.0
9.3
7.7
10.0
3.3
5.5
9.4
10.0
37.6
5.1
11.8
24.1
23.0
11.0
15.4
8.8
10.1
13.0
4.0
10-AS1002F-06A
10-AS1002F-06A
(10) Clean Series
6.0
11.6
9.7
12.0
3.3
5.5
9.4
10.0
40.1
6.1
12.8
25.1
24.0
11.0
15.4
8.8
12.3
13.0
5.0
10-AS2002F-04A
10-AS2002F-04A
(10) Clean Series
4.0
9.3
7.7
10.0
3.3
5.5
12.0
12.0
41.3
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.0
6.1
10-AS2002F-06A
10-AS2002F-06A
(10) Clean Series
6.0
11.6
9.7
12.0
3.3
5.5
12.0
12.0
43.1
6.3
13.4
31.4
30.0
12.6
17.0
10.5
12.3
13.0
6.9
10-AS2052F-06A
10-AS2052F-06A
(10) Clean Series
6.0
12.8
11.5
0.0
4.3
7.8
13.0
16.0
52.0
7.6
17.2
36.2
34.6
17.0
22.5
12.0
16.1
17.0
11.8
10-AS2052F-08A
10-AS2052F-08A
(10) Clean Series
8.0
15.2
13.5
0.0
4.3
7.8
13.0
16.0
56.0
8.5
18.1
37.1
35.5
17.0
22.5
12.0
16.1
19.0
13.8
10-AS3002F-06A
10-AS3002F-06A
(10) Clean Series
6.0
13.2
11.5
0.0
4.5
8.0
16.6
20.0
57.8
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
17.0
18.1
10-AS3002F-08A
10-AS3002F-08A
(10) Clean Series
8.0
15.2
13.5
0.0
4.5
8.0
16.6
20.0
63.8
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
19.0
20.0
10-AS3002F-10A
10-AS3002F-10A
(10) Clean Series
10.0
18.5
16.5
0.0
4.5
8.0
16.6
20.0
68.6
9.8
21.7
42.9
41.3
21.8
25.0
12.0
20.5
21.0
24.8
10-AS3002F-12A
10-AS3002F-12A
(10) Clean Series
12.0
20.9
18.5
0.0
4.5
8.0
16.6
20.0
73.8
10.9
22.8
44.0
42.4
21.8
25.0
12.0
22.1
22.0
29.1
10-AS4002F-10A
10-AS4002F-10A
(10) Clean Series
10.0
18.5
16.5
0.0
4.3
8.0
18.8
26.0
74.7
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
21.0
36.3
10-AS4002F-12A
10-AS4002F-12A
(10) Clean Series
12.0
21.7
18.5
0.0
4.3
8.0
18.8
26.0
79.1
11.3
23.7
51.3
49.7
28.0
33.0
14.0
26.2
22.0
42.0
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D