Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07796 - Round sling hooks grade 8
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Crane hooks
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/lasthaken/07796.prj},{NB=07796-804000},{B=133},{B1=76},{B2=40},{L=223},{S=36},{S1=40},{S2=36},{T=59.5},{TRAG=4000},{GEW=4.5250},{EAN=4059495350288},{TYP=4.000},{TYP1=2.000},{XA=312.00},{XB=15.00},{XC=8.00},{XD=21.00},{XE=38.00},{XF=55.00},{XG=86.10},{XH=54.30},{XI=15.00},{XJ=50.00},{XK=5.00},{XL=4.00},{XM=0.65},{XN=5.00},{XO=86.50},{XP=13.40},{XQ=27.00},{XR=0.15},{XS=15.10},{XT=96.30},{XU=17.20},{XV=97.50},{XW=31.70},{XX=26.10},{XY=63.30},{XZ=96.10},{XA1=14.70},{XB1=68.40},{XC1=9.60},{XD1=64.700},{XE1=2.41},{XF1=2.00},{XG1=30.00},{XH1=12.00},{XI1=13.30},{XJ1=48.40},{XK1=4.40},{XL1=78.00},{XM1=83.50},{XN1=2.60},{XO1=38.00},{XP1=10.40},{XQ1=7.00},{XR1=45.00},{XS1=23.10},{XT1=96.70},{XU1=7.30},{XV1=54.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
B1
Distance
[mm]
B2
width
[mm]
L
Length
[mm]
S
thickness
[mm]
S1
thickness
[mm]
S2
thickness
[mm]
T
Distance
[mm]
TRAG
Permissible
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07796-801000
07796-801000
78
41
12
123
17
20
16
31.0
1000
0.0007
Yes
73269086
4059495350257
31.12.2099
98% Warenverfügbarkeit. N...
07796-802000
07796-802000
91
44
19
148
21
26
17
40.0
2000
1.2600
Yes
73269086
4059495350264
31.12.2099
98% Warenverfügbarkeit. N...
07796-803000
07796-803000
113
55
21
175
25
32
25
50.0
3000
2.2430
Yes
73269086
4059495350271
31.12.2099
98% Warenverfügbarkeit. N...
07796-804000
07796-804000
133
76
40
223
36
40
36
59.5
4000
4.5250
Yes
73269086
4059495350288
31.12.2099
98% Warenverfügbarkeit. N...
07796-805000
07796-805000
133
76
40
223
36
40
36
59.5
5000
4.5000
Yes
73269086
4059495350295
31.12.2099
98% Warenverfügbarkeit. N...
07796-806000
07796-806000
133
76
40
223
36
40
36
59.5
6000
4.5900
Yes
73269086
4059495350301
31.12.2099
98% Warenverfügbarkeit. N...
07796-808000
07796-808000
185
100
50
317
45
63
55
80.0
8000
12.9900
Yes
73269086
4059495350318
31.12.2099
98% Warenverfügbarkeit. N...
07796-810000
07796-810000
185
100
50
317
45
63
55
80.0
10000
13.1200
Yes
73269086
4059495350325
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D