Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07780 - Lifting pins self-locking, stainless steel
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07780_1.prj},{NB=07780-12110X50UNBETAETIGT0},{D1=10},{D2=11.70},{D5=21.5},{L1=50},{L2=10.20},{L3=25.7},{L4=36.0},{L5=27.0},{L6=30},{L7=49},{L8=87.5},{S=2.2},{X=1.5},{X1=10},{AUFNAHME=10},{F1=2.7},{F2=2.4},{F3=2.1},{GEW=0.2540},{EAN=4059495324340},{TYP=1.000},{W=90},{XA=38.5},{XB=21.4900},{XC=28.0},{XD=29.0},{XE=42.0},{XF=13.0},{XF1=1.9},{XG=3.0},{XH=3.0},{XI=16.0},{XJ=22.5},{XK=54.0},{XL=11.0},{XM=2.0},{XN=4.0},{XP=10.500},{BEST=07780-12110X50},{BS=Infotext},{ROHS=No},{ZTN=73181300},{FILTER=NORELEM,KIPP,KIPP_USA,},{XPOS='UNBETAETIGT','entriegeln','BETAETIGT','verriegeln'},{XROT=0,[-$W.:$W.]},{XO=M6},{EOL=31.12.2099},{POS=UNBETAETIGT},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D5
diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
width
[mm]
L7
width
[mm]
L8
Length
[mm]
X
length min.
[mm]
X1
length max.
[mm]
AUFNAHME
Receiving hole H11
[mm]
F1
force at safety factor 5
[kN]
F2
force at safety factor 5
[kN]
F3
force at safety factor 5
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07780-12108X10
07780-12108X10
8
9.35
21.5
10
8.75
25.7
36.0
27.0
30
49
87.5
1.5
5
8
1.5
1.2
0.5
0.2300
No
73181300
4059495324272
31.12.2099
98% Warenverfügbarkeit. N...
07780-12108X15
07780-12108X15
8
9.35
21.5
15
8.75
25.7
36.0
27.0
30
49
87.5
1.5
10
8
1.5
1.2
0.5
0.2323
No
73181300
4059495324289
31.12.2099
98% Warenverfügbarkeit. N...
07780-12108X25
07780-12108X25
8
9.35
21.5
25
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8
1.5
1.2
0.5
0.2354
No
73181300
4059495324296
31.12.2099
98% Warenverfügbarkeit. N...
07780-12108X35
07780-12108X35
8
9.35
21.5
35
8.75
25.7
36.0
27.0
30
49
87.5
1.5
15
8
1.5
1.2
0.5
0.2434
No
73181300
4059495324302
31.12.2099
98% Warenverfügbarkeit. N...
07780-12110X15
07780-12110X15
10
11.70
21.5
15
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2361
No
73181300
4059495324319
31.12.2099
98% Warenverfügbarkeit. N...
07780-12110X25
07780-12110X25
10
11.70
21.5
25
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2375
No
73181300
4059495324326
31.12.2099
98% Warenverfügbarkeit. N...
07780-12110X35
07780-12110X35
10
11.70
21.5
35
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2472
No
73181300
4059495324333
31.12.2099
98% Warenverfügbarkeit. N...
07780-12110X50
07780-12110X50
10
11.70
21.5
50
10.20
25.7
36.0
27.0
30
49
87.5
1.5
10
10
2.7
2.4
2.1
0.2540
No
73181300
4059495324340
31.12.2099
98% Warenverfügbarkeit. N...
07780-12112X15
07780-12112X15
12
14.20
21.5
15
11.00
25.7
36.0
27.0
30
49
87.5
1.5
10
12
3.5
3.2
2.8
0.2452
No
73181300
4059495324357
31.12.2099
98% Warenverfügbarkeit. N...
07780-12112X25
07780-12112X25
12
14.20
21.5
25
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12
3.5
3.2
2.8
0.2549
No
73181300
4059495324364
31.12.2099
98% Warenverfügbarkeit. N...
07780-12112X35
07780-12112X35
12
14.20
21.5
35
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12
3.5
3.2
2.8
0.2632
No
73181300
4059495324371
31.12.2099
98% Warenverfügbarkeit. N...
07780-12112X50
07780-12112X50
12
14.20
21.5
50
11.00
25.7
36.0
27.0
30
49
87.5
1.5
15
12
3.5
3.2
2.8
0.2715
No
73181300
4059495324388
31.12.2099
98% Warenverfügbarkeit. N...
07780-12516X25
07780-12516X25
16
18.60
25.0
25
15.10
31.0
44.5
27.0
30
49
92.8
1.5
15
16
4.8
4.5
4.1
0.3207
No
73181300
4059495324395
31.12.2099
98% Warenverfügbarkeit. N...
07780-12516X50
07780-12516X50
16
18.60
25.0
50
15.10
31.0
44.5
27.0
30
49
92.8
1.5
35
16
4.8
4.5
4.1
0.3612
No
73181300
4059495324401
31.12.2099
98% Warenverfügbarkeit. N...
07780-12516X75
07780-12516X75
16
18.60
25.0
75
15.10
31.0
44.5
27.0
30
49
92.8
1.5
40
16
4.8
4.5
4.1
0.3883
No
73181300
4059495324418
31.12.2099
98% Warenverfügbarkeit. N...
07780-13020X50
07780-13020X50
20
24.50
30.0
50
19.70
36.5
52.0
32.6
36
56
114.0
1.5
25
20
10.0
8.5
6.5
0.6279
No
73181300
4059495324425
31.12.2099
98% Warenverfügbarkeit. N...
07780-13020X75
07780-13020X75
20
24.50
30.0
75
19.70
36.5
52.0
32.6
36
56
114.0
1.5
30
20
10.0
8.5
6.5
0.6929
No
73181300
4059495324432
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D