Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07730 - Hoist ring
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07730.prj},{NB=07730-300},{D1=81.0},{A=165.1},{B=90},{H=221.7},{L=46.0},{R=44.5},{S=31.7},{TK=7000},{MA=588.000},{GEW=6.2700},{EAN=4059495176550},{NDM=30},{SW=22.000},{XA=43.000},{XB=5.000},{XC=53.000},{XD=96.000},{XE=22.500},{XF=146.000},{XG=9.500},{XH=95.500},{XI=33.200},{XJ=11.500},{XK=89.000},{XL=84.800},{XM=45.000},{XN=30.500},{XO=16.500},{XP=104.800},{XQ=17.000},{TYP=2.000},{BEST=07730-30},{AUSF=Standard},{D=M 30},{BS=Infotext},{ROHS=Yes},{ZTN=73181300},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{ROT=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
[mm]
D
External thread
ⁿ/ₐ
D1
diameter
[mm]
A
Length
[mm]
B
width
[mm]
H
height
[mm]
L
Length
[mm]
R
Radius
[mm]
S
diameter
[mm]
TK
load-carrying capacity max.
[kg]
MA
tightening torque MA
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07730-08
07730-08
standard
M 8
19.0
46.7
22
67.8
12.5
10.9
9.7
400
9.810
0.1909
Yes
73181300
4059495176437
31.12.2099
98% Warenverfügbarkeit. N...
07730-10
07730-10
standard
M 10
19.0
46.7
22
67.8
17.5
10.9
9.7
450
16.700
0.1980
Yes
73181300
4059495176444
31.12.2099
98% Warenverfügbarkeit. N...
07730-12
07730-12
standard
M 12
38.1
89.4
46
123.0
19.0
22.4
19.0
1050
37.300
1.1140
Yes
73181300
4059495176475
31.12.2099
98% Warenverfügbarkeit. N...
07730-16
07730-16
standard
M 16
38.1
89.4
46
123.0
29.0
22.4
19.0
1900
80.400
1.1540
Yes
73181300
4059495176512
31.12.2099
98% Warenverfügbarkeit. N...
07730-201
07730-201
standard
M 20
38.1
89.4
46
123.0
34.0
22.4
19.0
2150
133.000
1.2250
Yes
73181300
4059495176536
31.12.2099
98% Warenverfügbarkeit. N...
07730-20
07730-20
standard
M 20
58.7
130.6
70
163.0
32.0
35.6
25.4
3000
133.000
3.2850
Yes
73181300
4059495176529
31.12.2099
98% Warenverfügbarkeit. N...
07730-24
07730-24
standard
M 24
58.7
130.6
70
163.0
37.0
35.6
25.4
4200
304.000
3.3300
Yes
73181300
4059495176543
31.12.2099
98% Warenverfügbarkeit. N...
07730-30
07730-30
standard
M 30
81.0
165.1
90
221.7
46.0
44.5
31.7
7000
588.000
6.2700
Yes
73181300
4059495176550
31.12.2099
98% Warenverfügbarkeit. N...
07730-36
07730-36
standard
M 36
106.4
217.2
115
316.7
68.0
57.2
44.4
11000
981.000
16.8000
Yes
73181300
4059495176567
31.12.2099
98% Warenverfügbarkeit. N...
07730-42
07730-42
standard
M 42
106.4
217.2
115
316.7
68.0
57.2
44.4
12500
981.000
17.3820
Yes
73181300
4059495176574
31.12.2099
98% Warenverfügbarkeit. N...
07730-48
07730-48
standard
M 48
38.1
217.2
115
316.7
82.4
57.2
44.4
13500
981.000
16.8000
Yes
73181300
4059495176581
31.12.2099
98% Warenverfügbarkeit. N...
07730-112
07730-112
long
M 12
38.1
89.4
46
170.7
19.0
22.4
19.0
1050
37.300
1.2670
Yes
73181300
4059495176451
31.12.2099
98% Warenverfügbarkeit. N...
07730-116
07730-116
long
M 16
38.1
89.4
46
170.7
29.0
22.4
19.0
1900
80.400
1.1030
Yes
73181300
4059495176468
31.12.2099
98% Warenverfügbarkeit. N...
07730-1201
07730-1201
long
M 20
38.1
89.4
46
170.7
34.0
22.4
19.0
2150
133.000
1.4760
Yes
73181300
4059495176499
31.12.2099
98% Warenverfügbarkeit. N...
07730-120
07730-120
long
M 20
58.7
130.6
70
206.0
32.0
35.6
25.4
3000
133.000
3.7200
Yes
73181300
4059495176482
31.12.2099
98% Warenverfügbarkeit. N...
07730-124
07730-124
long
M 24
58.7
130.6
70
206.0
37.0
35.6
25.4
4200
304.000
3.2030
Yes
73181300
4059495176505
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D