Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
07695 - Ring bolts rotatable high-strength grade 10
norelem
Flexible standard component system
07000 Slinging point Torque grips, torque screws Thrust screws, ball-end thrust screws Threaded Inserts Grub screws Grippers, base plates Locking rings, shaft collars Crane hooks Nuts, screws, washers, securing elements T-slot nuts
Slinging point
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_07000/anschlagepunkte/07695.prj},{NB=07695-30451},{BEST=07695-30451},{AUSF=mit Sechskantschlüssel},{D=M30},{D1=60},{D2=105},{D3=61},{H=112},{L=45},{S=25},{S1=22.5},{TRAGF=4500},{GEW=1.7740},{BS=Infotext},{ZTN=73181300},{EAN=4059495176192},{FILTER=NORELEM,KIPP,KIPP_USA,BLOHM},{NDM=30.0},{SW=22.000},{TYP=2.000},{XA=49.0},{XB=77.0},{XC=6.0},{XD=25.0},{XE=4.000},{XF=28.0},{XG=9.000},{XH=15.0},{XI=51.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
H
distance
[mm]
L
Length
[mm]
S
distance
[mm]
S1
Weight
[kg]
TRAGF
Permissible load
[kg]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
07695-08151
07695-08151
with hexagon wrench
M8
25
44
25
47
12
9
9.5
300
0.1271
73181300
4059495176079
31.12.2099
98% Warenverfügbarkeit. N...
07695-10151
07695-10151
with hexagon wrench
M10
25
44
26
47
15
9
9.5
400
0.1353
73181300
4059495176093
31.12.2099
98% Warenverfügbarkeit. N...
07695-12181
07695-12181
with hexagon wrench
M12
30
52
34
55
18
11
11.0
750
0.2229
73181300
4059495176116
31.12.2099
98% Warenverfügbarkeit. N...
07695-16241
07695-16241
with hexagon wrench
M16
35
61
35
64
24
14
13.0
1500
0.3587
73181300
4059495176130
31.12.2099
98% Warenverfügbarkeit. N...
07695-20301
07695-20301
with hexagon wrench
M20
40
70
44
74
30
16
15.0
2300
0.6704
73181300
4059495176154
31.12.2099
98% Warenverfügbarkeit. N...
07695-24361
07695-24361
with hexagon wrench
M24
48
84
52
91
36
19
18.0
3200
0.9622
73181300
4059495176178
31.12.2099
98% Warenverfügbarkeit. N...
07695-30451
07695-30451
with hexagon wrench
M30
60
105
61
112
45
25
22.5
4500
1.7740
73181300
4059495176192
31.12.2099
98% Warenverfügbarkeit. N...
07695-08150
07695-08150
without hexagon wrench
M8
25
44
25
47
12
9
9.5
300
0.1226
73181300
4059495176062
31.12.2099
98% Warenverfügbarkeit. N...
07695-10150
07695-10150
without hexagon wrench
M10
25
44
26
47
15
9
9.5
400
0.1246
73181300
4059495176086
31.12.2099
98% Warenverfügbarkeit. N...
07695-12180
07695-12180
without hexagon wrench
M12
30
52
34
55
18
11
11.0
750
0.2056
73181300
4059495176109
31.12.2099
98% Warenverfügbarkeit. N...
07695-16240
07695-16240
without hexagon wrench
M16
35
61
35
64
24
14
13.0
1500
0.3355
73181300
4059495176123
31.12.2099
98% Warenverfügbarkeit. N...
07695-20300
07695-20300
without hexagon wrench
M20
40
70
44
74
30
16
15.0
2300
0.5430
73181300
4059495176147
31.12.2099
98% Warenverfügbarkeit. N...
07695-24360
07695-24360
without hexagon wrench
M24
48
84
52
91
36
19
18.0
3200
0.9014
73181300
4059495176161
31.12.2099
98% Warenverfügbarkeit. N...
07695-30450
07695-30450
without hexagon wrench
M30
60
105
61
112
45
25
22.5
4500
1.6420
73181300
4059495176185
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D